【DO!BOOK・ページリンク】
6-p0410-0454tube_en   33 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Material Chemical resistance Heat resistance Flexibility Ion elution Internal smoothness Fluid Color PFA 260°C ィ ア ィ Chemicals, Deionized water o2 to o25 1/8" to 1 1/4" Translucent, Red, Blue, Black KQ2, KQG2, KP, KPョ M, MS (Hose nipple type) KF, KFG2 LQ1, LQ2, LQ3 Series Super PFA 260°C ィ ア Chemicals, Deionized water o4 to o19 1/8" to 1" Translucent . . . LQ1, LQ2, LQ3 TL/TIL TD/TID Tubing O.D. Metric Inch One-touch fittings Miniature fittings Insert fittings Fluoropolymer fittings The material consists of a good chemical resistant fluoropolymer. This also has good heat resistance, and it is suitable for a wide range of applications. Air, Water, Inert gas High Purity Fluoropolymer Tubing Series TL/TIL It is suitable for applications which require a highly smooth internal surface and small amount of elution of fluorine ions. . It has heat and chemical resistance equivalent to PFA. Super PFA Soft Fluoropolymer Tubing Series TD/TID Flexibility improved by approx. 20% (Compared with SMC TL/TIL Series) Suitable for applications which require flexibility. FEP Tubing (Fluoropolymer) Series TH/TIH This has better resistance in chemical environments. FEP PFA Fluoropolymer Tubing (PFA) Series TLM/TILM Series TL/TIL/TLM/TILM/TH/TIH/TD/TID Fluoropolymer Tubing Variations P.440 P.444 P.446 P.441 FEP ア 200°C ィ ア  o4 to o12 1/8" to 3/4" Translucent, Red, Blue, Black KQ2, KQG2, KP, KPョ M, MS (Hose nipple type) KF, KFG2 LQ1, LQ2, LQ3 TLM/TILM TH/TIH RoHS Material Material Material Material Modified PTFE Applicable fitting series : Very good ア : Good ィ : Moderate The comparison table shown above was prepared based on a relative comparison taking the characteristics of each fluoropolymer tubing into consideration. Modified PTFE 260°C ア ア ア o4 to o12 1/8" to 1/2" Translucent . M, MS (Hose nipple type) KF, KFG2 LQ1, LQ2, LQ3 439 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T