【DO!BOOK・ページリンク】
6-p0410-0454tube_en   31 / 50

BOOKをみる

10秒後にBOOKのページに移動します


For pneumatic piping and Model/Specifications applications which require the measures against antistatic electricity. Flexible tubing Burst Pressure Characteristics Curve and Operating Pressure Antistatic Polyurethane Tubing: Series TAU 0.9 MPa Refer to the burst pressure characteristics curve. 0 to 40°C Conductive polyurethane 104 to 107 Ω Antistatic one-touch fittings: Series KA Miniature fittings: Series M and MS Note) TAU3220 3.2 2 10 TAU0425 4 2.5 TAU0604 6 4 TAU0805 8 5 TAU1065 10 6.5 TAU1208 12 8 10 15 20 27 35 . 20 m roll ュ . 100 m reel . 5 colors . Surface resistance 109 Ω Specifications How to Order Fluid Air 0.8 MPa Antistatic polyurethane 109 Ω Antistatic One-touch fittings: Series KA Miniature fittings: Series M and MS Note) Max. operating pressure at 20°C Ambient and fluid temperature Material Surface resistance Recommended fittings 0 to 40°C TAU 0604 BU X100 Symbol Length 20 Antistatic Polyurethane Tubing Antistatic polyurethane color tubing Tubing size 20 20 m roll Length per roll Symbol O.D. x I.D. 0212 o2 x o1.2 0425 o4 x o2.5 0604 o6 x o4 0805 o8 x o5 1065 o10 x o6.5 1208 o12 x o8 Color Symbol Symbol W G BU C B . Color White Blue Black Color Green Clear . Note) Miniature fittings: Only the following types are available for Series M and MS Series M M-3AU-2, M-3AU-4 M-5AU-2, M-5AU-4 M-5AU-6, M-5H-4 M-5H-6 Series MS MS-5AU-4, MS-5AU-6 MS-5H-4, MS-5H-6 Please contact SMC for details. Note) Miniature fittings: Only the following types are available for Series M and MS Series M M-3AU-3, M-3AU-4, M-5AU-3, M-5AU-4 M-5AU-6, M-5H-4, M-5H-6 Series MS MS-5AU-3, MS-5AU-4, MS-5AU-6 MS-5H-4, MS-5H-6 Burst pressure Bend the tube into U-form at a temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the tube breaks or is crushed. Made to Order Coil Tubing Color Tubing Flat Tubing Burst pressure (MPa) Operating temperature (°C) Maximum operating pressure 1. The maximum operating pressure is the value at 20°C. Refer to the burst pressure characteristics curve for other temperatures. Avoid abnormal temperature rises caused by adiabatic compression. 2. The value of the minimum bending radius is measured at the temperature of 20°C as shown below. 3. Because ester polyurethane is adopted, water cannot be used due to the occurrence of hydrolysis. Fixed end Model Tubing O.D. (mm) Tubing I.D. (mm) Black (B) Max. operating pressure at 20°C Fluid Air Burst pressure Minimum bending radius (mm) Operating temperature Material Surface resistance Recommended fittings TAU1065 B 100 Tubing model Length per roll Symbol 20 100 Symbol Color B Black Color Length 20 m roll 100 m reel Caution How to Order Antistatic Tubing Series TAュ Precautions Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. 437 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T A