【DO!BOOK・ページリンク】
6-p0410-0454tube_en   30 / 50

BOOKをみる

10秒後にBOOKのページに移動します


For pneumatic piping and Model/Specifications applications which require the measures against antistatic electricity. Flame resistant tubing (Equivalent to UL-94 standard V-0) Made to Order Burst Pressure Characteristics Curve and Operating Pressure Conductive tube prevents troubles caused by static electricity. Antistatic Soft Nylon Tubing: Series TAS 1.2 MPa Refer to the burst pressure characteristics curve. 0 to 40°C Conductive nylon + Flame resistant nylon (Equivalent to UL-94 standard V-0) 104 to 107 Ω Antistatic one-touch fittings: Series KA Miniature fittings: Series M and MS Note) TAS3222 3.2 2.2 12 TAS0425 4 2.5 TAS0604 6 4 TAS0805 8 5 TAS1065 10 6.5 TAS1208 12 8 12 15 19 27 32 . 20 m roll ュ . 100 m reel Coil Tubing Please contact SMC for details. Burst pressure Note) Miniature fittings: Only the following types are available for Series M and MS Series M M-3AU-3, M-3AU-4, M-5AU-3, M-5AU-4 M-5AU-6, M-5H-4, M-5H-6 Series MS MS-5AU-3, MS-5AU-4, MS-5AU-6 MS-5H-4, MS-5H-6 Burst pressure (MPa) Operating temperature (°C) Maximum operating pressure 1. The maximum operating pressure is the value at 20°C. Refer to the burst pressure characteristics curve for other temperatures. Avoid abnormal temperature rises caused by adiabatic compression. 2. The value at temperature of 20°C and O.D. variable rate 10% max. 3. Please exercise caution when using this item in a clean room. There is a possibility of plasticizer and other materials precipitating on the tube surface and detracting from the cleanliness level of the room. Max. operating pressure (at 20°C) Fluid Air Burst pressure Recommended fittings Minimum bending radius (mm) Operating temperature Material Surface resistance Tubing O.D. (mm) Tubing I.D. (mm) Black (B) Model TAS1065 B 100 Length per roll Tubing model Symbol 20 100 Symbol Color B Black Color Length 20 m roll 100 m reel Antistatic Tubing Series TAュ Caution How to Order Precautions Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. RoHS A 436