yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
6-p0410-0454tube_en@@@2 / 50

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


0.0 .40 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 2.2 2.4 2.6 2.8 3.0 3.2 3.4 3.6 Operating temperature (‹C) .20 0 20 40 60 80 100 Max. operating pressure (MPa) T0425 T0604 T1613 Series TIA T0403 Other metric size Nylon Tubing Series T/TIA RoHS For general pneumatic tubing, Nylon tubing Max. Operating Pressure Specifications Fluid Air/Water 60 45 50 40 40 30 30 23 24 18 20 15 13 10 3.3 2.3 1.65 1.35 1.2 2.0 1.4 1.0 0.8 0.75 3.0 2.1 1.5 1.25 1.1 2.0 1.4 1.0 0.8 0.75 2.0 1.4 1.0 0.8 0.75 2.0 1.4 1.0 0.8 0.75 2.0 1.4 1.0 0.8 0.75 1.6 1.1 0.8 0.65 0.6 2.3 1.6 1.15 0.95 0.85 2.3 1.6 1.15 0.95 0.85 2.3 1.6 1.15 0.95 0.85 2.3 1.6 1.15 0.95 0.85 2.3 1.6 1.15 0.95 0.85 .40 to +100‹C, Water: 0 to +70‹C (No freezing) Nylon 12 Max. operating pressure Note 1) (MPa) 20‹C or less 40‹C 60‹C 80‹C 100‹C Min. bending radius Bending value (Reference) Applicable fittings Note 1) Note 2) One-touch fittings, Insert fittings, Self-align fittings, Miniature fittings Min. bending radius (mm) Note 3) Operating temperature Note 1) Material 100 75 15 12 25 20 30 23 50 40 65 48 Model Model Metric size (Series T) Inch size (Series TIA) Tubing size T0425 4 2.5 T0403 4 3 T0604 6 4 T0645 6 4.5 T0806 8 6 T1075 10 7.5 T1209 12 9 T1613 16 13 TIA01 3.18 2.18 TIA05 4.76 3.48 TIA07 6.35 4.57 TIA11 9.53 6.99 TIA13 12.7 9.56 Tubing O.D. (mm) Tubing I.D. (mm) White (W) Red (R) Blue (BU) Yellow (Y) Green (G) Black (B) ð‘ . 20 m roll ð­ . 100 m roll (T1613 is reel.) 5 32 " 5 16 " Nominal size (inch) 1 8 " 3 16 " 1 4 " 3 8 " 1 2 " 3.2 Nominal size (mm) Note 1) Be sure to operate under the maximum operating pressure conditions using the lower maximum operating specification of either the tubing or fittings. Note 2) Mount an inner sleeve when using metal One-touch fittings in high-temperature environments of 60‹C or more. Use self-align fittings at a temperature of 60‹C or less. Note 3) The minimum bending radius is the representative value measured as shown in the left figure. . Use a tube above the recommended minimum bending radius. . The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the refraction value and make sure that the tubing is not bent or flattened. . Please note that the refraction value is not warranted because of the value when 2R is measured by the method in the left figure if the tubing is bent or flattened, etc. How to Order T0425 B 20 Color Tubing model Symbol Color B Black (Translucent) W White (Material color) R Red (Translucent) BU Blue (Translucent) Y Yellow (Translucent) G Green (Translucent) Precautions How to measure the minimum bending radius. At a temperature of 20‹C, bend the tubing into a U shape. Fix one end and gradually move the other end closer. Measure 2R at the point where the outside diameter's rate of change is 10%. 2R Caution Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. 1. Applicable for general industrial water. Please consult with SMC if using other kinds of fluid. Surge pressure must be under the max. operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes. 2. Please exercise caution when using this item in a clean room. There is a possibility of plasticizer and other materials precipitating on the tube surface and detracting from the cleanliness level of the room. Fixed end Length per roll Symbol Length 20 20 m roll 100 100 m roll (Black and white only) A 410