【DO!BOOK・ページリンク】
6-p0410-0454tube_en   25 / 50

BOOKをみる

10秒後にBOOKのページに移動します


2R Middle layer Aluminum laminated film Outer layer Flame resistant polyolefin (Equivalent to UL-94 standard V-0) Inner tube Polyurethane For general pneumatic and water piping in environments exposed to sparks from arc welding, etc. Fixed end Note 1) Applicable for general industrial water. Please consult with SMC if using for the other kind of fluid. Also, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes. Note 2) The minimum bending radius is the representative value measured as shown in the left figure. Allow extra length when piping since the tube may be bent if used under the minimum bending radius. Note 3) The color of all inner tubes is black. Model Specifications . 20 m roll ュ . 100 m reel Model TRTU1208 12 8 1 TRTU1065 10 6.5 1 TRTU0805 8 5 1 TRTU0604 6 4 1 Inner tube O.D. (mm) Inner tube I.D. (mm) Outer layer thickness (mm) Black (B) White (W) Red (R) Blue (BU) Yellow (Y) Green (G) Outer layer color Fluid Note 1) Burst pressure Min. bending radius (mm) Note 2) Ambient and fluid temperature Material Applicable fittings Max. operating pressure At 20°C At 40°C At 60°C Inner tube Middle layer Outer layer Air, Water 0.8 MPa 0.65 MPa 0.5 MPa Refer to the burst pressure characteristics curve. .20 to +60°C, Water: 0 to 40°C (No freezing) Polyurethane Aluminum laminated film Polyolefin (Equivalent to UL-94 standard V-0) 50 60 70 80 FR One-touch fittings: Series KR-W2 Metal One-touch fittings: Series KQB2 How to Order TRTU1065 B 20 Tubing model TRTU0604 TRTU0805 TRTU1065 TRTU1208 Color Symbol BWR BU YG Color Black White Red Blue Yellow Green Length per roll Symbol 20 100 Length 20 m roll 100 m reel Bend the tube into the U-form at a temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the deformed ratio of the tube diameter at bending reaches 5%. How to measure the minimum bending radius Burst Pressure Characteristics Curve and Operating Pressure Note 3) 0.0 1.0 2.0 3.0 4.0 .20 0 20 40 60 Operating temperature (°C) Pressure (MPa) Max. operating pressure Burst pressure Model Inner tube O.D. x I.D. (mm) 6 x 4 8 x 5 10 x 6.5 12 x 8 SeriesTRTU RoHS Flame Resistant (Equivalent to UL-94 Standard V-0) FR Three-layer Polyurethane Tubing 431 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T