【DO!BOOK・ページリンク】
6-p0410-0454tube_en   22 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Outer layer Inner tubing Tubing guide Pawl Cutter Window Socket adapter Model TKS-06 TKS-08 TKS-10 TKS-12 TRB0604, TRBU0604 TRB0806, TRBU0805 TRB1075, TRBU1065 TRB1209, TRBU1208 Tip color Orange Yellow Blue Green D1 35 D2 16 18 20 22 L 58 62 45 50 . Inner tubing material/TRB: Nylon, TRBU: Polyurethane ュ9.7 L (ュ3/8") OD2 OD1 Allows easy stripping of the outer layer from double layer tubes. Even the double layer polyurethane tubing (Series TRBU), which is highly adhesive to the external layer can be stripped easily. Model Dimensions (mm) Applicable tubing . Weight (g) Dimensions Able to strip without damaging the inner tubing The outer tube can be stripped without damaging the inner tube because a pawl is inserted between the inner and outer tube layers. Adjustment of cutter and stripping length is unnecessary A constant stripping length is always possible due to the fixed cutter with angle that cuts until the tube reaches the end surface inside the stripper. Can be attached to tools Stripping work can be automated by attaching an air driver, etc. with it. Removal of stripped tube is unnecessary. Since the stripped tube is discharged to the outside, no additional labor is required to remove it. Related Products: Double Layer Tube Stripper Series TKS RoHS 428