【DO!BOOK・ページリンク】
6-p0410-0454tube_en   18 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Suitable for air and water Model piping in environments where sparks from spot welders, etc., may be a problem. Double layer design using flame resistant resin (equivalent to UL-94 Standard V-0) for outer layer. Burst Pressure Characteristics Curve and Operating Pressure Specifications 15 28 35 45 TRB0604 4 1 TRB0806 6 1 TRB1075 7.5 1 TRB1209 9 1 6 8 10 12 . 20 m roll ュ . 100 m reel Air/Water 1.0 MPa Refer to the burst pressure characteristics curve. .20 to +60°C (Water: 0 to 60°C) (No freezing) Nylon 12 PVC (Equivalent to UL-94 Standard V-0) Recommended fittings FR One-touch fittings: Series KR-W2 Note) The color of all inner tubing is black. Min. bending radius (mm) Note) Inner tubing I.D. (mm) Inner tubing O.D. (mm) Outer layer thickness (mm) White (W) Red (R) Blue (BU) Yellow (Y) Black (B) Green (G) External layer color Model Fluid Max. operating pressure (at 20°C) Ambient and fluid temperature Material Inner tubing Outer layer Burst pressure Sectional view of FR double layer tubing Inner tubing Outer layer Burst pressure (MPa) Operating temperature (°C) Burst pressure TRB0604 Burst pressure (For other than TRB0604) Maximum operatingpressure (TRB0604) Maximum operating pressure (For other than TRB0604) Flame Resistant (Equivalent to UL-94 Standard V-0) FR Double Layer Tubing Series TRB How to Order TRB1075 B 100 Tubing model Length per roll Symbol Color 20 100 Symbol Color B Black W White R Red Symbol Color BU Blue Y Yellow G Green Length 20 m roll 100 m reel RoHS 424