【DO!BOOK・ページリンク】
6-p0410-0454tube_en   16 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Compact piping possible Model/Specifications With line markings for piping differentiation Burst Pressure Characteristics Curve and Operating Pressure Made to Order Model 0.8 MPa Air Refer to the burst pressure characteristics curve. TFU 0425B-2 2 cores TFU 0425B-3 3 cores TFU 0604B-2 2 cores TFU 0604B-3 3 cores TFU 0805B-2 2 cores TFU 0805B-3 3 cores 4 6 8 2.5 4 5 10 20 One-touch fittings, Insert fittings, Self-align fittings, Miniature fittings .20 to +60°C (No freezing) Polyurethane Black 15 10 TFU0425 B 2 No. of tubes Color Symbol Color Tubing model B Black Symbol No. of cores 2 2 cores 3 3 cores Model TFU0425 TFU0604 TFU0805 TFU1065 TFU1208 4 2 2.5 6 4 8 5 10 6.5 12 8 Tubing O.D. (mm) Tubing I.D. (mm) .10 m roll ィ . 50 m reel ュ . 100 m reel 3 4 5 No. of cores 6 7 8 (Please contact SMC for specifications in detail, dimensions and delivery.) Bend the tube into U-form at a temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the tube breaks or is crushed. Burst pressure (MPa) Operating temperature (°C) Burst pressure Maximum operating pressure 1. Please consult with SMC regarding use with any fluids other than air. 2. Refer to the burst pressure characteristics curve for other temperatures. Furthermore, abnormal temperature rises caused by adiabatic compression may result in the burst of the tube. 3. The value of the minimum bending radius is measured at the temperature of 20°C as shown in the figure on the right. 4. As a result of product design characteristics, there are cases of very slight leakage. Max. operating pressure (at 20°C) Fluid Tubing I.D. (mm) Tubing O.D. (mm) No. of cores Burst pressure Applicable fittings Operating temperature Material Color Min. bending radius (mm) Tube length per roll (m) Fixed end 1. Change of color (10 m roll) Suffix “-X4” to the end of part number. Ex.) TFU0604BU-2-10- X4 2. Reel (50 m, 100 m length, Color changes) Suffix “-X3” to the end of part number. Ex.) TFU0425B-2-50- X3 3. No. of cores (10 m roll, each color) Suffix “-X4” to the end of part number. Ex.) TFU0604B-4-10- X4 . W: White, R: Red, BU: Blue, Y: Yellow, G: Green, C: Clear, YR: Orange, (All tubes are the same color regardless of 2 cores or 3 cores.) Polyurethane Flat Tubing Series TFU Caution How to Order Precautions Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. RoHS 422