yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
6-p0410-0454tube_en@@@15 / 50

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


For flexible tubing Model/Specifications Compact piping possible Dimensions Made to Order Burst Pressure Characteristics Curve and Operating Pressure Model TCU 0425B-1 0.8 MPa Air Refer to the burst pressure characteristics curve. 1 core TCU 0425B-2 2 cores TCU 0425B-3 3 cores TCU 0604B-1 1 core TCU 0604B-2 2 cores TCU 0604B-3 3 cores TCU 0805B-1 1 core 4 6 8 2.5 4 5 One-touch fittings, Insert fittings, Self-align fittings, Miniature fittings .20 to +60‹C Polyurethane Black Specifications Model Tubing size (mm) Coil (mm) No. of O.D. I.D. cores 4 2.5 6 4 8 5 L oD 210 18 1 52 } 2 2 35 } 1 3 22 } 1 1 54 } 2 2 27 } 1 3 17 } 1 1 41 } 2 1.5 1 2 5 tubes/case 1.5 1 2 280 28 265 325 24 37 305 330 31 TCU0425B-1 TCU0425B-2 TCU0425B-3 TCU0604B-1 TCU0604B-2 TCU0604B-3 TCU0805B-1 . The number of coil windings per tube length and dimensions are changeable due to material. Specifications Model Tubing size (mm) Coil (mm) No. of cores No. of coil windings per tube length (N) Max. operating O.D. I.D. length (mm) 4 2.5 6 4 L oD N x 4 18 28 28 1 3 to 90 2 3 to 90 3 3 to 63 1 3 to 90 2 3 to 66 3 3 to 44 L x 2.9 + 200 L x 4.4 + 200 L x 5.9 + 200 L x 5.3 + 200 L x 3.8 + 200 L x 2.5 + 200 N x 8 N x 12 N x 6 N x 12 24 37 N x 18 37 TCU0425 -1-N-X6 TCU0425 -2-N-X6 TCU0425 -3-N-X6 TCU0604 -1-N-X6 TCU0604 -2-N-X6 TCU0604 -3-N-X6 Specifications Model Tubing size (mm) Coil (mm) No. of cores No. of coil windings per tube length (N) Max. operating O.D. I.D. length (mm) 8 5 12 8 10 6.5 L oD N x 8 31 42 52 1 3 to 90 2 3 to 40 1 3 to 45 2 3 to 35 1 3 to 35 2 3 to 30 L x 5 + 200 L x 3 + 200 L x 5.2 + 200 L x 3 + 200 L x 5 + 200 L x 3 + 200 N x 16 N x 10 N x 20 N x 12 52 67 N x 24 67 TCU0805 -1-N-X6 TCU0805 -2-N-X6 TCU1065 -1-N-X6 TCU1065 -2-N-X6 TCU1208 -1-N-X6 TCU1208 -2-N-X6 Change of coil turns, Change of color (Please contact SMC for specifications in detail, dimensions and delivery.) Applicable fittings . ð­: B (Black), W (White), R (Red), BU (Blue), Y (Yellow), G (Green), C (Clear), YR (Orange) Burst pressure ( MPa) Operating temperature (‹C) Burst pressure Maximum operating pressure 1. Please consult with SMC regarding use with any fluids other than air. 2. Refer to the burst pressure characteristics curve for other temperatures. Furthermore, abnormal temperature rises caused by adiabatic compression may result in the burst of the tube. 3. Please do not cut the coil and insert it into the fitting. This may cause air leakage, or tubing to come out after installation. Max. operating pressure (at 20‹C) Fluid Tubing I.D. (mm) Tubing O.D. (mm) Number of cores Burst pressure Operating temperature Material Color (Maximum operating length) Tube fastener (Multi-tube only) Max. operating length (m) Standard unit of packing No. of coil windings per tube length (Maximum operating length) Tube fastener (Multi-tube only) Polyurethane Coil Tubing Series TCU Caution Precautions Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. RoHS 421 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T A