【DO!BOOK・ページリンク】
6-p0410-0454tube_en   13 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Reference Data: Abrasion due to Flexible Protection Tube Made to Order TFU-X73 How to Order TFU0425 BU Tubing model Model TFU0425 TFU0604 TFU0805 TFU1065 TFU1208 O.D. x I.D. (mm) 4 x 2.5 6 x 4 8 x 5 10 x 6.5 12 x 8 Color Symbol BWR BU YG Color Black White Red Blue Yellow Green Number of cores 2 to 12 Test Conditions Test tube Quantity of tube tested Operating speed Operating frequency Stroke L Bending radius R Material of flexible protection tube Tube tie TUZ0604, TU0604 5 pcs. for each 1500 mm/sec 90 c.p.m 500 mm 28 mm Special engineering plastic Not used As this test was an acceleration test, the tube bending radius was out of the flexible protection tube manufacturer's allowable range. When the flexible protection tube is used in the actual application, check the manufacturer’s catalog specifications. The values in the table above are representative values, and not guaranteed. Test Results TUZ0604 TU0604 Model 0.16 0.46 Maximum abrasion after 10 million cycles (mm) Tube dimensions inside the flexible protection tube 64 10.5 Flexible protection tube Tube R L Flexible protection tube 20 X73 Special polyurethane (Multi-core, same color specification) Length per roll Nil n 10 m n m Note) Note) It is also available in lengths other than 10 m. Enter the length you need (1, 2, 3, 4, 5, 20). Example) TFU0425BU-2-20-X73 20 m Wear Resistant Tubing Series TUZ Wear Resistant Flat Tubing: Multi-core, same color specification Flat type of the TUZ series The identification line is not shown. Please contact SMC for detailed specifications, dimensions, and delivery. 2 Note) Not clear, but translucent due to material. 419 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T A