【DO!BOOK・ページリンク】
6-p0213-0221-kb_en   6 / 10

BOOKをみる

10秒後にBOOKのページに移動します


Applicable tubing Applicable tubing 1 Air Output Port Elbow Module: KBV Elbow Socket Module: KBV Branch Elbow Module: KBZ Model KBV1-04 KBV1-06 KBV2-06 KBV2-08 KBV3-08 KBV3-10 KBV3-12 KBV4-12 KBV4-16 Applicable tubing O.D. 4 6 8 10 12 16 D1 D2 10.4 13.6 17.6 25.2 27.0 D3 L1 L2 16.8 22.0 24.0 25.0 28.5 29.5 31.5 34.0 35.0 39.0 21.0 28.6 30.4 L3 10.4 10.1 L4 13.0 15.5 20.5 19.5 18.0 24.0 11.4 12.2 32.3 33.0 36.0 42.6 41.4 55.0 A M 19.5 22.5 27.0 25.0 38.5 12.8 15.2 18.5 20.9 26.5 16.0 Weight (g) 4.3 4.9 7.3 8.3 15.0 17.5 19.3 20.2 36.4 17.0 18.5 21.0 22.0 25.0 Model KBV1-M5 KBV1-M6 KBV2-M5 KBV2-M6 KBV2-R1 KBV3-R1 KBV3-R2 KBV4-R2 KBV4-R3 T Connection thread M5 x 0.8 M6 x 1 M5 x 0.8 M6 x 1 Rc Rc Rc 1 8 1 4 3 8 H width across flats 12 13.6 17.6 25.2 27.0 14 19 22 12.8 15.2 18.5 20.9 D1 D2 16.8 21.0 28.6 30.4 D3 25.0 26.0 29.5 30.5 32.0 36.5 43.0 L1 33.0 36.0 42.6 41.4 L2 10.4 10.1 11.4 12.2 L3 19.5 12.4 11.6 14.8 14.0 15.3 22.0 27.0 40.6 44.7 22.5 27.0 25.0 A Weight (g) 13.0 15.5 18.0 20.5 19.5 L4 Model KBZ1-04 KBZ1-06 KBZ2-08 KBZ3-10 KBZ3-12 KBZ4-12 Applicable tubing O.D. 4 10.4 12.8 15.2 17.6 25.2 27.0 18.5 20.9 6 8 10 12 D1 13.6 D2 21.0 28.6 30.4 16.8 D3 36.0 42.6 41.4 33.0 L2 10.1 11.4 12.2 10.4 L3 15.5 19.5 18.0 13.0 L4 22.5 27.0 25.0 19.5 A 28.5 24.0 22.0 35.0 34.0 31.5 L1 11.6 7.1 5.8 28.5 27.1 24.4 Weight (g) 18.5 17.0 16.0 21.0 22.0 M 15.2 12.8 10.4 18.5 20.9 P Piping Module Series KB 217 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T