【DO!BOOK・ページリンク】
6-p0213-0221-kb_en   2 / 10

BOOKをみる

10秒後にBOOKのページに移動します


Plug: KBP Elbow module: KBV Female connector union: KBH Lock ring O-ring Plug body Thread O-ring Release button (blue) Seal Stud O-ring Universal elbow body O-ring Spring Spring guide Lock ring O-ring Tubing Guide Chuck Collet Female connector body Stopper O-ring Half union body Spring Spring guide Applicable Tubing Applicable Thread Size Specifications Principal Parts Material Nylon, Soft nylon, Polyurethane, FEP, PFA o4, o6, o8, o10, o12, o16 M5 x 0.8, M6 x 1, Rc 1 8 , Rc 1 4 , Rc 3 8 , Rc 1 2 R 1 8 , R1 4 , R 3 8 , R1 2 Operating pressure range Note) Air .100 kPa to 1 MPa 3 MPa .5 to 60°C (No freezing) JIS B 0203 (Taper thread for piping) JIS B 0205 (Metric coarse thraed) JIS B 0205 (Metric fine thread) With thread sealant Brass parts are all electroless nickel plated C3604, PBT, POM POM POM Stainless steel 304 POM POM C3604 Stainless steel 304, PBT POM NBR Stainless steel 304 Note) Please avoid using in a vacuum holding application such as a leak tester, since there is leakage. Suitable for centralized distribution of supply air Easy distribution utilizing One-touch fittings One-touch fitting installation without the use of tools Locking system makes the use of tools unnecessary and piping more efficient. Air output direction possible through 360° Universal construction allows for changes in air output direction after connections are completed. Body Stud Lock ring Spring Spring guide Stopper Thread Guide Collet, Release button Seal, O-ring Chuck Fluid Proof pressure Ambient and fluid temperature Thread Mounting section Nut section Seal on the threads (Standard) Copper-free (Standard) Male thread Female thread Tubing material Tubing O.D. Piping Module Series KB RoHS 213 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T