【DO!BOOK・ページリンク】
6-p0213-0221-kb_en   10 / 10

BOOKをみる

10秒後にBOOKのページに移動します


Bracket mounting thread M6 x 1 x 8L Bracket mounting thread M6 x 1 x 8L 4 Plug / Cap Plug: KBP Cap: KBC 5 Bracket Bracket: KBX Model KBP1 KBP2 KBP3 KBP4 H width across flats 8 10 14 19 16.8 21.0 28.6 30.4 D 29.5 23.0 25.5 27.0 L1 19.0 12.5 14.0 15.0 A 5.6 6.8 13.4 24.0 Weight (g) 11.5 5.0 L2 Model KBC1 KBC2 KBC3 KBC4 H width across flats 14 17 19 24 13.6 17.6 25.2 27.0 D 30.0 32.5 35.5 34.0 L1 26.5 28.5 31.5 29.5 A 23.4 37.0 46.7 74.4 Weight (g) 13.0 14.0 15.0 L2 Model A KBX6 KBX12 KBX14 KBX16 KBX20 KBX22 7 13 15 17 21 23 Applicable model KBP, KBC KBE1-04 KBE1-06, KBE2-06 KBE2-08, KBE3-08 KBE2-10, KBE3-10 KBE3-12, KBE4-12 Weight (g) 27.5 26.1 25.4 24.4 22.6 21.6 . In the case of KBX6, use the enclosed mounting screws designed for KBP (plug) and KBC (cap). Screw size: Cross recessed round head screw (M6 x 1 x 8L) Screw color: Black Piping Module Series KB 221 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T