【DO!BOOK・ページリンク】
6-p0205-0212-kdm_en   6 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Model Applicable Tubing Specifications KDM20 KDM10 1 8 5 32 1 4 5 No. of connecting tubes 10 Tubing O.D. o o o o Model KDM10-01 KDM10-03 KDM10-07 KDM20-09 Weight (g) 300 950 Color of release button o KDM10-09 520 Red o KDM20-01 20 o KDM20-03 520 o KDM20-07 1 8 5 32 1 4 5 16 1 8 5 32 1 4 5 16 Tubing material Tubing O.D. FEP, PFA, Nylon, Soft nylon, Polyurethane o 1 8 ", o 5 3 2 ", o1 4 ", o 5 16 " " " " " " " " " Made to Order (Refer to page 212 for details.) Multi-connector is effective in saving labor for separate transportation of the panel and the machine, and for exchanging units due to failure. Substantial reduction in mounting space In comparison with a model requiring many union joints for panels and partitions, this model needs only a small space. One-touch connection/disconnection of connector Multiple pipes can be connected/disconnected in one-touch operation without connection error. Thus man-hours for connection/disconnection are cut down substantially. One-touch tube connection One-touch fittings substantially cuts down man-hours for piping. Note) Please avoid using in a vacuum holding application such as a leak tester, since there is leakage. Air .100 kPa to 1 MPa 1.5 MPa .5 to 60°C (No freezing) Fluid Operating pressure range Note) Inch-size Rectangular Multi-connector Series KDM No. of Connecting Tubes: 10, 20 Proof pressure Ambient and fluid temperature Plug case Irregular shape permits engagement in a proper position. With One-touch fitting Tubes of different sizes can be used simultaneously. Inch size: o ", o ", o ", o " Applicable to non-copper style (Electroless nickel plated) Two types, with 10 and 20 connector tubes, are available. Seal Possible to use from vacuum to 1 MPa. Clamp bolt Panel mounting bracket (Standard) Operation on the panel front permits mounting. Holes for mounting bolts are not necessary. (Mountable panel thickness is 5 mm maximum.) Plug connector Socket connector Plate Screw for bracket Type E retaining ring Socket case 16 209 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T