【DO!BOOK・ページリンク】
6-p0205-0212-kdm_en   2 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Model Applicable Tubing Specifications KDM20 KDM10 PAT.PEND No. of connecting tubes Tubing O.D. Model Weight (g) Color of release button o3.2 o4 o6 o4 o6 o8 o8 o3.2 10 20 Blue KDM10-23 KDM10-04 KDM10-06 KDM10-08 KDM20-23 KDM20-04 KDM20-06 KDM20-08 300 520 520 950 Tubing material Tubing O.D. FEP, PFA, Nylon, Soft nylon, Polyurethane o3.2, o4, o6, o8 Rectangular Multi-connector Series KDM No. of Connecting Tubes: 10, 20 Note) Please avoid using in a vacuum holding application such as a leak tester, since there is leakage. Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. Multi-connector is effective in saving labor for separate transportation of the panel and the machine, and for exchanging units due to failure. Substantial reduction in mounting space In comparison with a model requiring many union joints for panels and partitions, this model needs only a small space. One-touch connection/disconnection of connector Multiple pipes can be connected/disconnected in one-touch operation without connection error. Thus man-hours for connection/dis-connection are cut down substantially. One-touch tube connection One-touch fittings substantially cuts down man-hours for piping. Made to Order (Refer to page 208 for details.) Plug case Irregular shape permits engagement in a proper position. With One-touch fitting Tubes of different sizes can be used simultaneously. Metric size: o3.2, o4, o6, o8 Applicable to non-copper style (electroless nickel plated) Two types, with 10 and 20 connector tubes, are available. Seal Possible to use from vacuum (.100 kPa) to 1 MPa. Clamp bolt Panel mounting bracket (Standard) Operation on the panel front permits mounting. Holes for mounting bolts are not necessary. (Mountable panel thickness is 5 mm maximum.) Plug connector Socket connector Plate Screw for bracket Type E retaining ring Socket case Air .100 kPa to 1 MPa 1.5 MPa .5 to 60°C (No freezing) Fluid Operating pressure range Note) Proof pressure Ambient and fluid temperature Caution RoHS 205 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T