【DO!BOOK・ページリンク】
6-p0202-0204-dmk_en   2 / 4

BOOKをみる

10秒後にBOOKのページに移動します


Model Plug side only DMK6P-23 DMK6P-04 DMK12P-23 DMK12P-04 Cover DMK-C-6 DMK-C-12 Multi-connector DMK6-23 DMK6-04 DMK12-23 DMK12-04 Socket side only DMK6S-23 DMK6S-04 DMK12S-23 DMK12S-04 Clamp ring DMK6-P01 DMK12-P01 No. of connecting tubes Model 6 12 Replacement parts no. Specifications DMK6 DMK12 Principal Parts Material DMK6 DMK12 Multi-connector with One-touch fittings provide quick and easy installation and removal of multiple tubing (nylon, soft nylon, and polyurethane) when connecting to a panel of a device. A unique positioning mechanism allows accurate installation and removal of tubing with ease even in a hard-to-see locations, while preventing piping errors when reconnecting. Built-in One-touch fittings Applicable to nylon, soft nylon, and polyurethane tubes. Saves installation time Unlike the use of multiple bulkhead unions for panel, Series DMK with built-in One-touch fittings significantly reduces the piping time. Secure tube connection Tubes are easily and securely connected to the multi-connector with built-in One-touch fittings. No. of connecting tubes: 2 types of multi-connectors are available: 6 tubes and 12 tubes. Plug case Plug Socket case U ring Clamp ring Plate Cover Spacer Socket Connects the plug case with the socket. Tight seal Irregular shape permits engagement in a proper position. Applicable tubing materials Applicable tubing O.D. (mm) Fluid Maximum operating pressure Ambient and fluid temperature Nylon, Soft nylon, Polyurethane o3.2, o4 Air 1 MPa .5 to 60°C (No freezing) Socket case, Plug case Clamp ring Plate Holder Socket, Plug U ring Cover Round head phillips screw Round head phillips screw with flat washer Spacer SPCC, Zinc chromated A5052, Hard anodized ADC12, White half-polished finish SPCC, Chromated C3604 Electroless nickel plated, POM, Stainless steel 304 NBR Silicon rubber SWRM, Nickel plated SWRM, Zinc chromated SPC, Zinc chromated Holder Multi-connector with One-touch Fittings Series DMK No. of Connecting Tubes: 6, 12 RoHS 202