【DO!BOOK・ページリンク】
6-p0198-0201-dm_en   2 / 5

BOOKをみる

10秒後にBOOKのページに移動します


With cover With cover Model Specifications Principal Parts Material DM6 DM12 No. of Model connecting tubes Applicable tubing Replacement parts no. Polyurethane . TU0425 . TU0425 . TU0604 TU0604 . Soft nylon . TS0425 . TS0425 . TS0604 TS0604 . Nylon T0425 T0403 T0604 T0403 T0604 T0645 T0645 T0425 6 12 DM6-P01 DM12-P01 DM-C-6 DM-C-12 Multi-connector DM6-04N DM6-04NU DM6-06N DM6-06NU DM12-04N DM12-04NU DM12-06N DM12-06NU Plug side DM6P-04N DM6P-04NU DM6P-06N DM6P-06NU DM12P-04N DM12P-04NU DM12P-06N DM12P-06NU Socket side DM6S-04N DM6S-04NU DM6S-06N DM6S-06NU DM12S-04N DM12S-04NU DM12S-06N DM12S-06NU Fluid Air 0 to 1 MPa .5 to 60°C (No freezing) Maximum operating pressure range Ambient and fluid temperature Socket case, Plug case, Clamp ring ADC12 black anodized SPCC, Chromated SPCC, Zinc chromated C3604 NBR SPC Zinc chromated Plate Holder Socket, Plug, Stopper U packing Cover CR Cross-recessed head machine screw, Clamp bolt SWRM Zinc chromated Spacer Cover Clamp ring The use of the multiconnector enables panel mount connections with other apparatus and can provide the reliability of one-touch installation and removal of multi-tubes (nylon, polyurethane). As a result, separate transportation of panel, machinery, and backup units is made easy. One-touch installation and removal Employs the unique built-in keying mechanism which provides one-touch installation and removal capability even in hard to see locations. In addition, it prevents installation mistakes when re-connecting. Installation processes are reduced considerably As compared with the use of many bulkhead unions, this installation is very easy and installation time is reduced considerably. Reliable tube retaining force This construction mechanism enables clamping and unclamping of every tube in use by one operation and can provide a reliable tube retaining force. No. of connecting tubes 2 types.6 tubes & 12 tubes. Socket Socket case Clamp bolt U-shape seal Tight seal. Plug case Plug Stopper (with expander) Clamp ring Holder Plate Spacer Cover Easy insertion of tube by the floating mechanism to adjust to the case hole. Hold securely by inserting both the tube and barb. Possible to connect in the required position by the convex and concave for engagement. Possible to insert smoothly by expansion of tube with expander. Possible to clamp with one bolt at once. Multi-connector Series DM RoHS 198