【DO!BOOK・ページリンク】
6-p0185-0197-kk130_en   8 / 14

BOOKをみる

10秒後にBOOKのページに移動します


o13 oD M L2 Plug dimension when socket is connected. L1 o13 L2 Plug dimension when socket is connected. M L1 H2 H1 L3 L3 o26 L1 M H1 H2 o26 L1 oD M Nut fitting type (for fiber reinforced urethane hose) Plug (KK130P) Socket (KK130S, L) 70.4 75.1 75.2 77.1 77.1 82.8 One-touch fitting type 73.3 74.3 76.8 79.1 73.3 74.3 76.8 79.1 Applicable hose I.D./O.D. 5/8 6/9 6.5/10 8/12 8.5/12.5 11/16 14 17 17 19 19 24 H1 H2 14 17 17 19 19 24 L1 39.7 42.4 42.5 43.4 43.4 49.1 L2 20.8 23.5 23.6 24.5 24.5 30.2 27 42 39 46 48 86 4.5 5.5 6.0 8.0 8.0 8.0 13.7 16.4 16.5 17.4 17.4 20.1 M Weight g Min. hole size Model KK130P-50N -60N -65N -80N -85N -110N Applicable hose I.D./O.D. 5/8 6/9 6.5/10 8/12 8.5/12.5 11/16 22 22 22 22 22 24 H2 14 17 17 19 19 24 H1 L1 M 49.6 51.6 51.6 52.6 52.6 52.6 85 95 92 97 101 119 13.7 16.4 16.5 17.4 17.4 20.1 Weight g Model KK130S(L)-50N -60N -65N -80N -85N -110N 4.5 5.5 6.0 8.0 8.0 10.0 Min. hole size Applicable tube O.D. mm 6 8 10 12 1/4" 5/16" 3/8" 1/2" 13.0 14.8 17.8 20.0 13.0 14.8 17.6 20.0 L1 52.3 53.3 55.3 55.3 52.3 53.3 55.3 55.3 D M 72 74 77 80 72 74 79 78 16.7 18.6 20.7 21.7 16.7 18.6 20.7 21.7 Weight g Min. hole size Model KK130S(L)-06H -08H -10H -12H -07H -09H -11H -13H 4.5 6.0 9.0 9.0 4.5 6.0 7.0 9.0 Applicable tube O.D. mm 6 8 10 12 1/4" 5/16" 3/8" 1/2" 15.0 16.0 18.0 20.0 15.0 16.0 18.0 20.0 D L1 39.9 39.9 40.4 42.7 39.9 39.9 40.4 42.7 L2 21.0 21.0 21.5 23.8 21.0 21.0 21.5 23.8 24 24 24 29 24 24 25 27 16.7 18.6 20.7 21.7 16.7 18.6 20.7 21.7 4.5 6.0 8.0 8.0 4.5 6.0 7.0 8.0 M Weight g Model KK130P-06H -08H -10H -12H -07H -09H -11H -13H Min. hole size Full length L3 When connected Full length L3 When connected S Couplers Series KK130 191 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T