【DO!BOOK・ページリンク】
6-p0185-0197-kk130_en   7 / 14

BOOKをみる

10秒後にBOOKのページに移動します


A L2 Plug dimension when socket is connected. L1 o13 H T L1 L2 Plug dimension when socket is connected. o13 H T L1 oD1 oD2 24 L2 Plug dimension when socket is connected. o13 L1 o26 A H T o26 L1 H T o26 L1 24 oD L3 L3 L3 Dimensions Male thread type Plug (KK130P) Socket (KK130S, L) Female thread type Barb fitting type (for rubber hose) Hose nominal 6 (1/4") 8 (1/4") 9 (3/8") 12 (1/2") 7.2 9.0 11.3 15.0 oD2 14.0 15.0 16.0 18.0 L1 L2 46.0 46.0 46.0 46.0 27.1 27.1 27.1 27.1 oD1 16 19 19 33 4.5 5.0 8.0 8.0 Min. hole size Weight g Model KK130P-07B -09B -11B -13B Hose nominal 6 (1/4") 8 (1/4") 9 (3/8") 12 (1/2") 7.2 9.0 11.3 15.0 L1 60.9 60.4 59.9 58.9 oD1 70 72 73 81 4.5 5.0 7.7 9.0 Min. hole size Weight g Model KK130S(L)-07B -09B -11B -13B 88.0 87.5 87.0 86.0 . The figures in ( ) indicate the internal diameter of the applicable hose. . The figures in ( ) indicate the internal diameter of the applicable hose. (mm) (mm) 53.0 62.5 66.5 76.0 53.0 62.5 66.5 76.0 T Connection male thread Rc1/8 Rc1/4 Rc3/8 Rc1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 14 17 21 27 14 17 21 27 L1 30.0 36.0 37.0 42.0 30.0 36.0 37.0 42.0 L2 11.1 17.1 18.1 23.1 11.1 17.1 18.1 23.1 H Width across flats 18 28 38 73 18 28 38 73 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 Min. hole size Weight Model g KK130P-01F -02F -03F -04F (mm) T Connection male thread Rc1/8 Rc1/4 Rc3/8 Rc1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 22 22 22 27 22 22 22 27 L1 41.9 45.4 48.4 52.9 41.9 45.4 48.4 52.9 H Width across flats 90 92 91 117 90 92 91 117 8.0 11.0 11.0 14.0 8.0 11.0 11.0 14.0 Min. hole size Weight Model g KK130S(L)-01F -02F -03F -04F (mm) 51.1 53.9 53.3 55.9 49.4 51.5 51.7 52.3 Full length L3 When connected Full length L3 When connected Full length L3 When connected T Connection male thread R1/8 R1/4 R3/8 R1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 14 14 19 22 14 14 19 22 34.0 38.0 39.0 43.0 34.0 38.0 39.0 43.0 11.1 13.1 13.6 16.1 10.1 11.6 12.6 14.1 H Width across flats L1 L2 A .1 30.0 32.0 32.5 35.0 29.0 30.5 31.5 33.0 18 22 37 52 18 22 37 52 6.0 8.0 8.0 8.0 6.0 8.0 8.0 8.0 Min. hole size Weight Model g KK130P-01MS -02MS -03MS -04MS .1 Reference dimension after installation T Connection male thread R1/8 R1/4 R3/8 R1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 22 22 22 22 22 22 22 22 44.0 46.8 46.2 47.8 44.3 47.4 46.6 48.2 H Width across flats L1 A .1 40.0 40.8 39.7 39.8 39.3 39.9 39.1 38.2 73 74 82 83 73 74 82 83 6.0 8.5 8.5 14.0 6.0 8.5 8.5 14.0 Min. hole size Weight Model g KK130S(L)-01MS -02MS -03MS -04MS KK130S(L)-N01MS -N02MS -N03MS -N04MS .1 Reference dimension after installation (mm) (mm) KK130P-N01MS -N02MS -N03MS -N04MS KK130P-N01F -N02F -N03F -N04F KK130S(L)-N01F -N02F -N03F -N04F 190 Series KK130