【DO!BOOK・ページリンク】
6-p0185-0197-kk130_en   6 / 14

BOOKをみる

10秒後にBOOKのページに移動します


0 1 2 3 4 5 0 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 Pressure MPa Flow rate m3/min (ANR) KK130P-01MS+KK130S-01MS KK130P-02MS+KK130S-02MS KK130P-03MS+KK130S-03MS KK130P-04MS+KK130S-04MS Construction No. 1 2 3 4 5 6 7 8 9 10 11 12 Description Material Socket body Sleeve Valve Main body Sleeve spring Valve spring Holder Plug O-ring Seal Steel ball Cassette Seal Structural steel Steel wire Steel wire Steel wire Stainless steel Stainless steel Steel band NBR NBR SUJ . NBR Note Zinc chromated Electroless nickel plated Zinc chromated Zinc chromated Zinc chromated No. 1 11 12 Description Material Plug Cassette Seal Structural steel . NBR Note Zinc chromated Flow-rate Characteristics [Representative Value] Plug Socket Plug Socket Figure: Connected plug and socket KK130P q KK130S !1 !2 !2 !1 w!0 t r i u o e y q Male thread Female thread With nut fitting With One-touch fitting With barb fitting Connection type Type Symbol Connection -01MS -02MS -03MS -04MS -01F -02F -03F -04F -07B -09B -11B -13B -50N -60N -65N -80N -85N -110N -06H -08H -10H -12H R1/8 R1/4 R3/8 R1/2 Rc1/8 Rc1/4 Rc3/8 Rc1/2 6 (1/4") 8 (1/4") 10 (3/8") 12 (1/2") 5/8 6/9 6.5/10 8/12 8.5/12.5 11/16 o6 o8 o10 o12 Sonic conductance C [dm3/(s・bar)] Critical pressure ratio b Flow coefficient Cv Effective area S [mm2] 4.2 7.0 7.0 7.0 6.0 7.0 7.0 7.0 2.0 3.0 6.0 7.0 2.0 3.5 4.2 7.0 7.0 7.0 2.0 4.4 7.0 7.0 0.4 0.4 0.5 0.5 0.5 0.5 0.5 0.5 0.4 0.4 0.5 0.5 0.4 0.4 0.4 0.4 0.4 0.5 0.4 0.5 0.5 0.5 1.2 1.9 2.1 2.1 1.8 2.1 2.1 2.1 0.5 0.8 1.8 2.1 0.5 1.0 1.2 1.9 1.9 2.1 0.5 1.3 1.8 2.1 21 35 35 35 30 35 35 35 10 15 30 35 10 18 21 35 35 35 10 22 35 35 . This flow-rate characteristic test method complies with JIS B 8390 (Pneumatic fluid power . Components using compressible fluids . Determination of flow-rate characteristics) . The figures are representative values when the same type of plug and socket are connected. 189 S Couplers Series KK130 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T