【DO!BOOK・ページリンク】
6-p0185-0197-kk130_en   5 / 14

BOOKをみる

10秒後にBOOKのページに移動します


S Couplers Series KK130 Specifications Performance Sleeve slide detachable type Socket: Built-in check valve Dual directional Manual locking type (with detent) Semi-standard Plug and socket connection Check valve Flow direction Sleeve lock mechanism Air Note) 0 to 1.5 MPa One-touch fitting type: 0 to 1.0 MPa 2.0 MPa .20 to 80°C (No freezing) One-touch fitting type: .5 to 60°C (No freezing) Male thread with sealant Fluid Operating pressure range Proof pressure Ambient and fluid temperature Plating Sealant Note) Cannot be used for water. Sleeve: Electroless nickel plated Other external metal parts: Zinc chromated How to Order 130 series KK130 P Socket/Plug Hose nominal 6 (1/4") 8 (1/4") 9 (3/8") 12 (1/2") Barb fitting type Symbol 07 09 11 13 . The figures in ( ) indicate the internal diameter of the applicable hose. Port size variations 02 MS Connection type Nut fitting type Applicable tube O.D. mm o6 o8 o10 o12 o1/4" o5/16" o3/8" o1/2" Metric size Inch size One-touch fitting type Symbol 06 08 10 12 07 09 11 13 Thread size R, Rc1/8 R, Rc1/4 R, Rc3/8 R, Rc1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 Male/Female thread type Symbol 01 02 03 04 N01 N02 N03 N04 Type Plug Socket Semi-standard Socket (With sleeve lock mechanism) Symbol P S L Type Male thread (With sealant) Female thread With barb fitting With nut fitting With One-touch fitting Symbol MS F B N H Applicable hose I.D./O.D. mm 5/8 6/9 6.5/10 8/12 8.5/12.5 11/16 Symbol 50 60 65 80 85 110 Symbol Single plug Single socket Connected plug and socket 188