【DO!BOOK・ページリンク】
6-p0185-0197-kk130_en   4 / 14

BOOKをみる

10秒後にBOOKのページに移動します


Male thread type Female thread type Male thread type Female thread type Barb fitting type (for rubber hose) Barb fitting type (for rubber hose) Nut fitting type (for fiber reinforced urethane hose) Nut fitting type (for fiber reinforced urethane hose) One-touch fitting type One-touch fitting type Plug (P) Socket (S) Port size R1/8 R1/4 R3/8 R1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 KK130P-01MS -02MS -03MS -04MS -N01MS -N02MS -N03MS -N04MS Model Port size Rc1/8 Rc1/4 Rc3/8 Rc1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 KK130P-01F -02F -03F -04F -N01F -N02F -N03F -N04F Model Hose nominal 6 (1/4") 8 (1/4") 9 (3/8") 12 (1/2") . The figures in ( ) indicate the internal diameter of the applicable hose. KK130P-07B -09B -11B -13B Model Applicable hose I.D./O.D. 5/8 6/9 6.5/10 8/12 8.5/12.5 11/16 KK130P-50N -60N -65N -80N -85N -110N Model Port size R1/8 R1/4 R3/8 R1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 KK130S-01MS -02MS -03MS -04MS -N01MS -N02MS -N03MS -N04MS Model. Port size Rc1/8 Rc1/4 Rc3/8 Rc1/2 NPT1/8 NPT1/4 NPT3/8 NPT1/2 KK130S-01F -02F -03F -04F -N01F -N02F -N03F -N04F Model. Hose nominal 6 (1/4") 8 (1/4") 9 (3/8") 12 (1/2") KK130S-07B -09B -11B -13B Model. Applicable hose I.D./O.D. 5/8 6/9 6.5/10 8/12 8.5/12.5 11/16 KK130S-50N -60N -65N -80N -85N -110N Model. Applicable tube O.D. 6 8 10 12 1/4" 5/16" 3/8" 1/2" KK130P-06H -08H -10H -12H -07H -09H -11H -13H Model Metric size mm Inch size Inch size Metric size mm Applicable tube O.D. 6 8 10 12 1/4" 5/16" 3/8" 1/2" KK130S-06H -08H -10H -12H -07H -09H -11H -13H Model. . Refer to the how to order on page 188 for the sleeve lock mechanism provided type. . Refer to the how to order on page 188 for the sleeve lock mechanism provided type. . Refer to the how to order on page 188 for the sleeve lock mechanism provided type. . The figures in ( ) indicate the internal diameter of the applicable hose. . Refer to the how to order on page 188 for the sleeve lock mechanism provided type. . Refer to the how to order on page 188 for the sleeve lock mechanism provided type. Series KK130 Variations 187 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T