【DO!BOOK・ページリンク】
6-p0185-0197-kk130_en   3 / 14

BOOKをみる

10秒後にBOOKのページに移動します


New New 0 0.5 0.6 0.5 1 1.2 1.5 2 Inlet pressure (MPa) Outlet flow rate (m3/min (ANR)) Electric power cost Electric power cost per coupler when S coupler is constantly used with 1.2 m3/min (ANR). \273,000/year \262,000/year Cost reduction \11,000/year S couplers Series KK130 Existing couplers Series KK13 Quantity of S couplers used in a factory Air consumption of whole factory Compressor capacity of whole factory (pcs.) (m3/hr (ANR)) (kWh) 500 3,600 650 1,000 7,200 1,300 1,500 10,800 1,950 2,000 14,400 2,600 Annual cost reduction effect (1,000 yen) 5,000 0 S couplers Series KK130 Existing couplers Series KK13 00..5544 MPa 00.5.588 MPa Inlet pressure Outlet pressure 0.5 MPa Constantly used between 0 and 2 m3/min (ANR) S coupler Compressor Compressor 0.5 MPa 1.2 m3/min (ANR) S coupler S coupler Since pressure loss is smaller than the existing product (Series KK13), even if inlet pressure is reduced, equivalent outlet pressure and flow rate can be achieved when it is used for air blow. It is possible to reduce the cost with lower air and energy consumption of compressors. Inlet pressure and compressor electric power cost against operating flow rate (per coupler) [Calculation conditions] Operating pressure at the outlet: 0.5 MPa Compressor efficiency: 0.7 Electric power cost: 15 yen/kWh Annual operating time: 2500 hours Cost reduction effect by using S couplers in a factory It is possible to achieve a large cost reduction when looking at the effect on a factory scale. Note) The relationship between the total compressor capacity, air consumption and quantity of S couplers is shown as a general guideline. [Calculation conditions] 50% of the total air consumed in the factory passes through the S coupler, and 4 S couplers are used at the end of the line. Operating pressure at the outlet: 0.5 MPa Air consumption of one line at end: 1.2 m3/min (ANR) Air consumption time: 20% of annual operating time of 2500 hours Compressor efficiency: 0.7 Electric power cost: 15 yen/kWh Compressor capacity: 8 m3/kWh Energy saving and cost reduction 186