【DO!BOOK・ページリンク】
6-p0185-0197-kk130_en   2 / 14

BOOKをみる

10秒後にBOOKのページに移動します


Sleeve Socket body Sleeve The sleeve Lock and socket body marks are matched. Do not match. 90° rotation Locked position Released position Lightweight Plug insertion force C factor Energy saving by pressure loss reduction reduced by 22% (20 N) reduced by 14% (12 g) iinnccrreeaasseedd bbyy 34% Thread R1/4 type Compared to the existing model. Compared to the existing model. at 0.5 MPa Compared to the existing model. More compact (Compared to the existing model.) The length is shortened by 4% (1.7 mm). Denting, deformation and wearing is reduced by heat treatment. Plug Dual directional flow Air blowing and noise when mounting and removing the plug can be prevented by seal around the plug. Denting, deformation and wearing is reduced by heat treatment. Sealant is provided. (Male thread type is available as standard.) . Existing model: Series KK13 O-ring Valve Sleeve With sealant Pressure loss is reduced by special configuration. One-touch fitting provided type is standardized. Metric size: o6, o8, o10, o12 Inch size: o1/4", o5/16", o3/8", o1/2" With lock mechanism (Semi-standard) Removal by unexpected impact can be prevented. Locked and released position can be maintained by the detent on the sleeve. Series KK130 S Couplers 185 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T