【DO!BOOK・ページリンク】
6-p0167-0184-kk-kkh_en   13 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Series KKH S Couplers 全ame effective sectional area as that of Series KK. Cover ring (Super high impact PBT) Spacer (High impact PBT) Sleeve cover (Rubber) Able to absorb drop impact (equivalent to impact energy of 0.5 J). The pulling strength for the plugs and sockets has been improved. Twice as strong as the conventional models. Male thread type 1/8 1/4 KK3P-01MS -02MS -03MS KK4P-01MS -02MS -03MS -04MS Body size Part no. Connection port size Plug (P) Socket (S) 1/8 1/4 KK3P-50N -60N -65N KK4P-50N -60N -65N -80N -85N Body size Part no. Female thread type 1/8 1/4 KK3P-01F -02F -03F KK4P-02F -03F Body size Part no. Connection port size Nut fitting type (for fiber reinforced urethane hose) Applicable hose I.D./O.D. mm Male thread type 1/8 1/4 KKH3S-01MS -02MS -03MS KKH4S-01MS -02MS -03MS -04MS Body size Part no. Connection port size 1/8 1/4 KKH3S-50N -60N -65N KKH4S-50N -60N -65N -80N -85N Body size Part no. Female thread type 1/8 1/4 KKH3S-01F -02F -03F KKH4S-02F -03F Body size Part no. Connection port size Nut fitting type (for fiber reinforced urethane hose) Applicable hose I.D./O.D. mm Rc 1/8 Rc 1/4 Rc 3/8 Rc 1/4 Rc 3/8 Rc 1/8 Rc 1/4 Rc 3/8 Rc 1/4 Rc 3/8 R 1/8 R 1/4 R 3/8 R 1/8 R 1/4 R 3/8 R 1/2 R 1/8 R 1/4 R 3/8 R 1/8 R 1/4 R 3/8 R 1/2 5/8 6/9 6.5/10 5/8 6/9 6.5/10 8/12 8.5/12.5 5/8 6/9 6.5/10 5/8 6/9 6.5/10 8/12 8.5/12.5 Series KKH are only available as sockets. Series KK should be used as plugs. 178