【DO!BOOK・ページリンク】
6-p0161-0166-kc_en   6 / 7

BOOKをみる

10秒後にBOOKのページに移動します


2 x applicable tubing Applicable tubing Applicable fitting size od Self-seal Fittings Series KC Elbow Plug for Frequent Use: KCL Applicable tubing O.D. (mm) 4 6 8 10 12 KCL04-99 KCL06-99 KCL08-99 KCL10-99 KCL12-99 Model 4 6 8 10 12 oD1 10.4 12.8 15.2 18.5 20.9 oD2 10 10 12 17 17 L1 18 20 23 26.5 28.5 L2 34.3 36.5 40.3 44.3 46.8 A 22.6 24.1 25.2 28.6 29.4 M 16 17 18.5 21 22 4.2 4.2 11.4 9.0 21.6 14.9 35.2 25.0 50.2 39.7 7 8 12 25 30 Note) oD1, oD2: Max. diameter Straight Union: KCH Straight Plug for Frequent Use:KCH 4 KCH04-00 KCH06-00 KCH08-00 KCH10-00 KCH12-00 6 8 10 12 Model oD 10.4 12.8 15.2 18.5 20.9 L 42.1 45.8 52.8 59.8 63.5 M1 18 19 21.5 24 25.5 M2 16 17 18.5 21 22 2.6 6.8 16.2 25.6 35.4 2.6 6.8 13.1 20.4 30.4 5 7 10 18 24 Note) oD: Max. diameter 4 6 8 10 12 KCH04-99 KCH06-99 KCH08-99 KCH10-99 KCH12-99 Model 4 6 8 10 12 oD 9.8 11.8 14 17 19 L 40.6 43.1 46.7 52.6 54.9 A 22.6 24.1 25.2 28.6 29.4 M 16 17 18.5 21 22 5.6 4 13.1 10.4 26.1 18.0 41.5 29.5 58.3 46.1 5 8 11 18 24 Note) oD: Max. diameter Note) Note) Note) Note) Applicable tubing O.D. (mm) Applicable tubing O.D. (mm) Effective area (mm2) Nylon Urethane Weight (g) Applicable tubing Applicable fitting size od Applicable fitting size od Applicable fitting size od Effective area (mm2) Nylon Urethane Weight (g) Effective area (mm2) Nylon Urethane Weight (g) 165 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T