【DO!BOOK・ページリンク】
6-p0161-0166-kc_en   5 / 7

BOOKをみる

10秒後にBOOKのページに移動します


Mounting plate thickness 11 mm or less 2 x applicable tubing Applicable tubing Mounting plate thickness 7 mm or less Connection thread Check Adaptor: KCJ Bulkhead Union: KCE Bulkhead Connector: KCE Applicable tubing O.D. (mm) 4 6 8 10 12 KCJ04-99 KCJ06-99 KCJ08-99 KCJ10-99 KCJ12-99 Model Applicable fitting size od 4 6 8 10 12 oD 9.8 11.8 14 17 19 L 49.5 54 61 70.4 74.4 A 33.5 37 42.5 49.4 52.4 M 18 19 21.5 24 25.5 2.6 2.6 6.8 6.8 16.2 13.1 25.6 20.4 35.4 30.4 9 13 20 33 43 Applicable tubing O.D. (mm) 4 6 8 10 12 KCE04-00 KCE06-00 KCE08-00 KCE10-00 KCE12-00 Model T (M) H (width across flats) L Mounting hole M1 M2 M12 x 1 M14 x 1 M16 x 1 M20 x 1 M22 x 1 14 42 13 15 17 21 23 45.5 52.5 59.5 63.2 17 19 24 27 18 19 21.5 24 25.5 16 17 18.5 21 22 2.6 6.8 16.2 25.6 35.4 2.6 6.8 13.1 20.4 30.4 21 30 39 84 115 Applicable tubing O.D. (mm) Connection thread Rc 4 6 8 10 12 1 4 1 4 3 8 3 8 3 8 Model KCE04-02 KCE06-02 KCE08-03 KCE10-03 KCE12-03 T (M) M12 x 1 M14 x 1 M16 x 1 M20 x 1 M22 x 1 H1 (width across flats) H2 (width across flats) 17 17 19 22 24 14 17 19 24 27 40.5 42.7 49.4 53.9 56.1 L1 14.7 14.7 15 14.2 13.7 L2 13 15 17 21 23 Mounting hole 18 19 21.5 24 25.5 M 2.6 6.8 16.2 25.6 35.4 2.6 32 36 42 79 105 6.8 13.1 20.4 30.4 Union “Y”: KCU Applicable tubing O.D. (mm) 4 6 8 10 12 KCU04-00 KCU06-00 KCU08-00 KCU10-00 KCU12-00 Model oD 10.4 12.8 15.2 18.5 20.9 L1 43.1 48 57.6 65.2 70.1 L2 27.3 31.2 38.9 44.9 48.8 P 10.4 12.8 15.2 18.5 20.9 Q 10.6 12.5 14.7 17.1 19.1 M1 18 19 21.5 24 25.5 M2 16 17 18.5 21 22 3.7 3.7 10.0 10.0 21.7 15.1 33.3 25.6 48.9 38.7 8 14 22 37 49 Note) oD: Max. diameter Note) oD: Max. diameter Note) Note) Effective area (mm2) Nylon Urethane Weight (g) Effective area (mm2) Nylon Urethane Weight (g) Effective area (mm2) Nylon Urethane Weight (g) 3 x applicable tubing Effective area (mm2) Nylon Urethane Weight (g) Applicable tubing Applicable fitting size od Series KC Connecting products with metal rods Products with metal rods cannot be connected to Series KQ2 One-touch fittings. If connected, the metal rod cannot be retained by the chuck of the One-touch fitting and products with metal rods may project during pressurization, causing serious personal injury or accident. A 164