【DO!BOOK・ページリンク】
6-p0161-0166-kc_en   4 / 7

BOOKをみる

10秒後にBOOKのページに移動します


Applicable tubing Width across flats 8 Applicable tubing Connection thread (With sealant) Connection thread (With sealant) 3 x applicable tubing Applicable tubing M5 x 0.8 Male Connector: KCH Male Elbow: KCL Union Tee: KCT Applicable tubing O.D. (mm) 4 6 8 10 12 Connection thread RM Model H (width across flats) L A. M M5 x 0.8 M5 x 0.8 1 8 1 8 1 4 1 8 1 4 3 8 1 4 3 8 3 8 1 2 KCH04-M5 KCH04-01S KCH06-M5 KCH06-01S KCH06-02S KCH08-01S KCH08-02S KCH08-03S KCH10-02S KCH10-03S KCH12-03S KCH12-04S 9.8 30.8 26.1 32.4 37.4 28.9 42.4 45.7 34 50.5 51.5 54.2 41.6 27.3 22.1 28.9 33.4 22.9 38.4 39.7 27.5 44.5 45 47.7 33.6 10 11.8 12 14 14 17 17 19 22 18 2.1 2.6 2.4 6.8 16.2 25.6 35.4 2.1 2.6 2.4 6.8 13.1 20.4 30.4 19.5 19 21.5 24 25.5 8 10 16 14 20 27 25 34 43 48 41 . Reference dimensions after R thread installation. Applicable tubing O.D. (mm) 4 6 8 10 12 Connection thread RM M5 x 0.8 M5 x 0.8 1 8 1 8 1 4 1 8 1 4 3 8 1 4 3 8 3 8 1 2 Model KCL04-M5 KCL04-01S KCL06-M5 KCL06-01S KCL06-02S KCL08-01S KCL08-02S KCL08-03S KCL10-02S KCL10-03S KCL12-03S KCL12-04S H (width across flats) 8 10 8 12 14 14 17 17 22 oD1 Note) 10.4 25.3 12.8 15.2 18.5 20.9 14 12 8 10 8 16.7 22.1 17.4 24.2 28.6 26.2 30.6 30 33.4 34.8 39.2 42.3 17 20.9 34.1 28 26.8 38 40.7 oD2 L1 L2 24.2 20.3 19.5 27.5 19 29.5 30.7 32.7 21.5 34.2 37.2 38.7 44.3 24 25.5 45.7 18.4 18 A. M 1.9 1.9 6 11 7 13 21 16 24 37 29 38 63 81 2.3 2.3 2.2 2.2 6.2 6.2 13.0 10.5 19.5 16.5 24.8 21.3 Applicable tubing O.D. (mm) 4 6 8 10 12 Model KCT04-00 KCT06-00 KCT08-00 KCT10-00 KCT12-00 oD 10.4 12.8 15.2 18.5 20.9 L 28.6 32.7 39.2 45.5 49.2 Q 5.3 6.1 7.1 7.9 8.6 M 18 19 21.5 24 25.5 2.8 2.8 7.6 7.6 13.7 11.1 21.1 19.0 28.3 24.3 8 15 23 39 52 Note) Effective area (mm2) Nylon Urethane Weight (g) Effective area (mm2) Nylon Urethane Weight (g) Effective area (mm2) Nylon Urethane Weight (g) . Reference dimensions after R thread installation. Note) oD1: Max. diameter Note) oD: Max. diameter Self-seal Fittings Series KC 163 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T