【DO!BOOK・ページリンク】
6-p0154-0160-h-dl_en   6 / 8

BOOKをみる

10秒後にBOOKのページに移動します


2 x applicable tubing Connection thread 2 x applicable tubing Connection thread 2 x applicable tubing Mounting plate thickness Connection Applicable tubing thread Mounting plate thickness Male Branch Tee: DT Male Run Tee: DY Bulkhead Union: DE Bulkhead Connector: DEF Applicable tubing O.D. (mm) Connection threads R Model DT06-01 10 M 14 35 A. 4 6 DT04-01 15 5.7 33 DT04-02 10 10 12 40 DT06-02 16 L2 17 17 19 19 44 14 12 DT06-03 22 70 DT08-01 18 45 8 DT08-02 14 21 16 25 52 14 14 17 17 DT08-03 22 73 10 17 49 DT10-02 23 72 DT10-03 22 17 78 12 19 55 DT10-04 27 26.5 26.5 28.5 120 DT12-02 25 106 DT12-03 17 L1 23.5 23.5 24.5 26.5 28.5 26 111 DT12-04 27 19.6 19.6 24.5 21.6 22.6 24.5 25.8 24.5 29.4 29.6 30.3 29.4 120 . Reference dimensions after R thread installation. 1 8 1 4 1 8 1 4 3 8 1 8 1 4 3 8 1 4 3 8 1 2 1 4 3 8 1 2 Applicable tubing O.D. (mm) Connection threads R Model DY06-01 10 M 16 36 A. 4 6 DY04-01 15 6.9 32 DY04-02 10 10 12 40 DY06-02 16 L2 17 17 19 19 42 14 12 DY06-03 22 66 DY08-01 18 44 8 DY08-02 14 21 16 32 51 14 14 17 17 DY08-03 22 69 10 17 56 DY10-02 23 70 DY10-03 22 17 77 12 19 62 DY10-04 27 26.5 26.5 28.5 116 DY12-02 25 106 DY12-03 17 L1 23.5 23.5 24.5 26.5 28.5 26 112 DY12-04 27 36.5 36.5 42.2 38.5 39.5 42.2 43.5 42.2 47.3 47.5 47.2 47.3 119 . Reference dimensions after R thread installation. 1 8 1 4 1 8 1 4 3 8 1 8 1 4 3 8 1 4 3 8 1 2 1 4 3 8 1 2 Applicable tubing O.D. (mm) Model DE08-00 62 M 10 12 8 6 4 DE04-00 29 DE06-00 43 DE10-00 L 52.5 47.5 50.5 55.5 93 DE12-00 56.5 16 15 16 17 17 20 4 11 34 51 13 9 11 15 17 14 10 12 17 19 14 10 12 17 19 112 Applicable tubing O.D. (mm) Connection threads Rc Model DEF08-03 66 M 10 12 8 6 DEF06-02 48 DEF10-03 L1 50.5 46.5 53.5 89 DEF12-03 54.5 L2 17 15 17 17 16 16 17 17 20 11 34 51 13 11 15 17 14 12 17 19 14 12 17 19 19 17 19 19 104 3 8 1 4 3 8 3 8 H1 (width across flats) H2 (width across flats) H1 (width across flats) H2 (width across flats) H1 (width across flats) H2 (width across flats) H1 (width across flats) H2 (width across flats) H3 (width across flats) Effective area (mm2) Weight (g) Mounting hole Mounting plate thickness Effective area (mm2) Weight (g) Mounting hole Mounting plate thickness Effective area (mm2) Weight (g) Effective area (mm2) Weight (g) 6 max. 4 max. 7 max. 7 max. 6 max. 4 max. 4 max. 7 max. 7 max. Series H/DL/L/LL 158