【DO!BOOK・ページリンク】 6-p0154-0160-h-dl_en 5 / 8 10秒後にBOOKのページに移動します |
|
Applicable tubing Connection thread Applicable tubing Connection thread 3 x appliction tubing Applicable Connection tubing thread Male Connector: H Male Elbow: DL Union Tee: DT Female Connector: DHF Applicable tubing O.D. (mm) Connection threads R Model H06-01 10 14 M 11 12 A. 4 6 H04-01 15 4 10 H04-02 14 10 10 12 17 H06-02 16 L 24.2 28.6 24.2 28.6 30 24.2 28.6 30 28.6 30 33.2 29.6 30 33.2 19 17 12 14 H06-03 31 H08-01 16 8 H08-02 14 16 20 21 17 14 22 17 17 22 H08-03 30 10 17 17 34 H10-02 28 H10-03 17 37 12 19 51 H10-04 53 H12-02 30 H12-03 17 39 H12-04 21.1 21.1 23.1 23.1 24.8 21.1 23.1 24.8 23.1 24.8 25.9 24.1 24.8 25.9 59 1 8 1 4 1 8 1 4 3 8 1 8 1 4 3 8 1 4 3 8 1 2 1 4 3 8 1 2 Applicable tubing O.D. (mm) Model DL06-01 10 M 9 25 A. 4 6 DL04-01 15 3.5 23 DL04-02 10 10 12 30 DL06-02 16 L1 L2 17 17 19 19 31 14 12 DL06-03 22 53 DL08-01 18 32 8 DL08-02 14 21 16 19 38 14 14 17 17 DL08-03 22 54 10 17 31 DL10-02 23 51 DL10-03 22 17 57 12 19 43 23.5 23.5 24.5 26.5 28.5 DL10-04 27 26.5 26.5 28.5 100 DL12-02 25 76 DL12-03 26 17 85 DL12-04 27 19.6 19.6 24.5 21.6 22.6 24.5 25.8 24.5 29.4 29.6 30.3 29.4 91 1 8 1 4 1 8 1 4 3 8 1 8 1 4 3 8 1 4 3 8 1 2 1 4 3 8 1 2 Applicable tubing O.D. (mm) Model DT08-00 47 M 10 12 8 6 4 DT04-00 32 DT06-00 36 DT10-00 L 24.5 23.5 23.5 26.5 70 DT12-00 28.5 16 15 16 17 17 25 5.7 14 49 55 14 10 12 17 19 12 10 10 14 17 70 Applicable tubing O.D. (mm) Connection threads Rc Model DHF06-03 31 M 10 12 6 4 DHF04-02 27 DHF06-02 28 DHF10-02 L1 32.8 30.3 30.8 30.8 37 DHF12-02 30.8 15 12 16 17 17 4 11 34 51 10 17 19 19 17 17 17 17 40 L2 18.5 16 16.5 16.5 8 DHF08-02 17 14 29.8 15.5 16 20 30 16.5 1 4 1 4 3 8 1 4 1 4 1 4 Connection threads R H1 (width across flats) H2 (width across flats) H1 (width across flats) H2 (width across flats) H1 (width across flats) H2 (width across flats) H1 (width across flats) H2 (width across flats) Effective area (mm2) Weight (g) Effective area (mm2) Weight (g) Effective area (mm2) Weight (g) Effective area (mm2) Weight (g) . Reference dimensions after R thread installation. . Reference dimensions after R thread installation. Self-align Fittings Series H/DL/L/LL 157 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T |