【DO!BOOK・ページリンク】
6-p0154-0160-h-dl_en   3 / 8

BOOKをみる

10秒後にBOOKのページに移動します


Principal Parts Material Specifications Flared I.D. can prevent the tube from deforming inwards. Flared I.D. Tube support Ferrul Body Union nut Tube Nylon, Soft nylon, Soft copper steel pipe (C1220T-0) o4, o6, o8, o10, o12 1 MPa 10 MPa Air JIS B 0203 (Taper thread for piping) None or with sealant JIS B 0205 (Metric fine thread) C3604, C3771BE C3604 C2700 Symbol Specifications X2 Applicable to non-copper style (With electroless nickel plated) Add -X2 at the end of the model number. Ex.) H04-01-X2 Made to Order Self-align Fittings Series H/DL/L/LL Large holding force by metallic style Applicable for use on soft copper steel pipe (Not available for urethane tubing) Tube sliding prevented during installation. The tube support mechanism gives a strong feeling when inserting tube, and prevents tube from sliding when screwing in the tube. Applicable tubing material Mounting section Nut section Applicable tubing O.D. Maximum operating pressure Proof pressure Fluid Thread Seal on the threads (1) Note 1) Male elbow, Male branch tee, Male run tee with sealant is manufactured upon receipt of order. Suffix “S” to the end of part number if w/ sealant is desired. Body Nut Ferrul Flared ridge ferrule Prevents accidental loss of ferrule when inserting tubing into the fitting body. Hardened ridge ferrule Prevents breakage of ferrule when tightening nut. Flared I.D. Provides low flow resistance inside the fitting. Wide variety of styles and sizes Ten styles and five tube O.D’s provide a wide range of fittings that will fit any application. RoHS 155 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T