【DO!BOOK・ページリンク】
6-p0144-0154-m_en   11 / 12

BOOKをみる

10秒後にBOOKのページに移動します


Width across flats 17 9 x M5 x 0.8 M12 x 0.75 Width across M5 x 0.8 flats 10 Width across flats 7 M5 x 0.8 R 1 8 2 x o5.5 Width across flats 14 Mounting hole Mounting plate thickness 3.5 max. M12 x 0.75 Rc 1 8 M5 x 0.8 Width across flats 14 10.1 Bulkhead Reducer: M-5ER Manifold: M-5M For the plate thinkness 3.5 to 6 mm, give the plate tapping M12 x 0.75, and then screw-in. Weight: 12 g Panel mounting plate thickness max. 3.5 mm For the plate thinkness 3.5 to 6 mm, give the plate tapping M12 x 0.75, and then screw-in. Weight: 59 g Bushing: M-5B Plug: M-5P Weight: 5.8 g Weight: 1.3 g Precautions Tightening of M3/M5 Threads 1. Tighten by hand, and give it an additional turn with a wrench. Please check the number of tightening revolutions using the table below. If tightened excessively, thread portion may be damaged and gasket may be deformed. This will cause air leakage. On the contrary, if tightened insufficiently, thread may loosen causing air leakage. Caution Use of Tube with Hose Nipple 1. Cut the tube perpendicularly to the tube axis to a little longer than required length. (Use tube cutter “TK-1”, “TK-2” or “TK-3”.) 2. Pass the tube through the cap nut. 3. Push the tube until it comes to the end of the barb portion, or it may cause air leakage or hose releasing. 4. Tighten the cap nut firmly by hand on the fitting. Caution Use of Tube with Barb Fitting 1. Cut the tube perpendicularly to the tube axis to a little longer than required length. (Use tube cutter “TK-1”, “TK-2” or “TK-3”.) 2. Push the tube until it comes to the end of the barb portion, or it may cause air leakage or release hose. Caution Be sure to read this before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. Thread M3 M5 Model M-3AU-ュ M-3N M-3P M-3ALU-ュ M-3UL M-3UT M-5AN-ュ M-5AU-ュ M-5H-ュ M-5J M-5N M-5UN M-5P M-5ALN-6 M-5ALU-6 M-5ALHN-6 M-5ALHU-6 M-5HL-ュ M-5HLH-ュ M-5ALN-4 M-5ALU-3,4 M-5ALHN-4 M-5ALHU-3,4 M-5UL M-5UT Number of tightening rotations Approx. 1/2 rotations Approx. 1/4 rotations Approx. 1/6 to 1/4 rotations Note) Approx. 1/2 rotations Note) Series M5 Note) As a guideline, the tightening torque should be 1 to 1.5 N・m. Miniature Fittings Series M 153 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T