【DO!BOOK・ページリンク】
6-p0144-0154-m_en   10 / 12

BOOKをみる

10秒後にBOOKのページに移動します


M5 x 0.8 M5 x 0.8 Width across flats 7 M5 x 0.8 M5 x 0.8 Width across flats 7 M5 x 0.8 Width across flats 7 2 x M5 x 0.8 M5 x 0.8 M5 x 0.8 Width across flats 7 M5 x 0.8 Width across flats 7 M5 x 0.8 M5 x 0.8 Width across flats 8 Width across flats 8 M5 x 0.8 M5 x 0.8 Width across flats 10 Width across flats 10 Mounting hole Mounting plate thickness 3.5 max. M5 x 0.8 M8 x 0.75 13 3 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 Model M-5HLH-4 M-5HLH-6 A 15.5 17.5 B 12 13.5 C 8.5 9.5 D 7 8 oE 1.8 2.5 oF 6.5 8.5 G 5.5 6 H 15 16 I 7 8 Effective area (mm2) 1.4 4.5 2.4 6.6 Weight (g) Model M-5HL-4 M-5HL-6 A 16.5 17.5 B 12.5 13.5 C 8.5 9.5 D 7 8 oE 1.8 2.5 oF 6.5 8.5 Effective area (mm2) 1.4 2.4 Weight (g) 4.4 5.2 Series M5 Hose Elbow: M-5HL-4/-6 Hose Elbow: M-5HLH-4/-6 Elbow: M-5L Tee: M-5T Weight: 4.2 g Universal Elbow: M-5UL Universal Tee: M-5UT Effective area: 2.4 mm2 Weight: 5.3 g Effective area: 2.4 mm2 Weight: 4.8 g Weight: 3.5 g Extension Fitting: M-5J Nipple: M-5N Effective area: 4.0 mm2 Weight: 3.6 g Effective area: 4.0 mm2 Weight: 1.5 g Universal Nipple: M-5UN Bulkhead Union: M-5E Effective area: 4.0 mm2 For the plate thickness 3.5 to 6 mm, give the plate tapping M8 x 0.75, and Weight: 3.9 g then screw-in. Weight: 4.6 g Series M 152