【DO!BOOK・ページリンク】
6-p0129-0144-kf_en   2 / 17

BOOKをみる

10秒後にBOOKのページに移動します


Material / Body, Union nut: Brass Sleeve: Resin or Brass Maximum operating temperature / 150°C (Brass sleeve) 60°C (Resin sleeve) Applicable tubing material / FEP . PFA . Modified PTFE . Nylon Soft nylon . Polyurethane Polyolefin . Soft polyolefin Can be used with steam. (For brass sleeve) Grease-free Insert An insert mechanism can provide reliable retaining force on tubes made of a wide variety of materials Tube grip (resin sleeve) Tube is easily held by a unique configuration Slipping and dropping of sleeve and union nut is prevented A reliable seal Holds the tube tightly Union nut No need to remove nuts Tube can be installed as-is Superior tube mounting Tube holder Prevents tubes from being disconnected during piping. A strong feeling when inserting tube Sleeve Light tightening torque Can be used from medium vacuum up to 1 MPa Series KF Insert Fittings 129 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T