【DO!BOOK・ページリンク】
6-p0121-0128-km_en   8 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Refer to pages 13 to 16 for “Fittings & Tubing Precautions” for the details of installation/removal of One-touch fittings. Handling of One-touch Fittings Caution Applicable tubing O.D. (inch) Model N L1 L2 6 65 10 10 12.7 L3 18 19.5 23.7 L4 29.5 31.5 37.7 L5 19.5 21.5 25 L6 27 30.5 35.9 P 10.6 13.2 15.2 Q1 40 48 52.8 61.5 73.5 83 19 30 41 26 40 57 Q2 12 13 15 MA 16 17 18.5 MB 18.5 21 22 Port B Min. port size 6 7 9.5 Weight (g) 10 86 6 77.8 10 104 6 85 10 115 FA FB 5 32 5 16 1 4 5 16 1 2 3 8 KM11-03-09-6 KM11-03-09-10 KM11-07-11-6 KM11-07-11-10 KM11-09-13-6 KM11-09-13-10 Applicable tubing O.D. F (inch) Model N L1 L2 6 87 10 10 12.7 L3 18 19.5 23.7 L4 29.5 31.5 37.7 L5 19.5 21.5 25 L6 29 31.25 37.5 P 10.6 13.2 15.2 Q1 40 48 52.8 61.5 73.5 83 65 82 97 72 92 112 Q2 12 13 15 M 16 17 18.5 Port B Min. port size 6 7 9.5 Weight (g) 10 110 6 95 10 121 6 102 10 H (Width across flats) 17.46 17.46 22.22 T Connection thread NPT 132 5 32 5 16 1 4 1 4 3 8 1 4 KM12-03-35-10 KM12-03-35-6 KM12-07-35-10 KM12-07-35-6 KM12-09-36-10 KM12-09-36-6 KM11 KM12 Dimensions 2 x 4.5 mounting hole N x FA applicable tubing O.D. 2 x FB applicable tubing O.D. N x F applicable tubing O.D. 2 x 4.5 mounting hole 2 x T Inch size One-touch Fittings Manifold Series KM 127 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T