【DO!BOOK・ページリンク】
6-p0121-0128-km_en   7 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Body (Black) Compact piping possible. Model Manifold piping possible. Many varieties (12 types) are available. One-touch fittings give the most efficient operation. KM11 KM12 Port B Port A size size No. of Port A Porting Port A Port B Model KM11 KM12 One-touch fitting One-touch fitting One-touch fitting NPT thread 6, 10 6, 10 o o o o NPT NPT o o 5 16 5 32 5 16 3 8 1 4 1 2 1 4 3 8 Applicable Tubing Specifications Tubing material Tubing O.D. FEP, PFA, Nylon, Soft nylon (1), Polyurethane o , o , o , o , o Fluid Air/Water (2) Model KM11 . KM12 ANSI/ASMEB1.20. 1-1983 (NPT thread) 3 MPa .5 to 60°C, Water: 0 to 40°C (No freezing) Maximum operating pressure 1 MPa Proof pressure Ambient and fluid temperature Thread Note 2) The surge pressure must be under the maximum operating pressure. Note 1) Soft nylon tubing is not compatible with water. Principal Parts Material Body PBT Model KM11 . KM12 C3604 Stainless steel 304 Stainless steel 304, C3604 POM Stud Chuck Guide Collet, Release button Seal, O-ring NBR Construction KM11 KM12 Port A: One-touch fitting Port B: One-touch fitting Port A: One-touch fitting Port B: NPT female thread " 5 32 " 5 16" " " 1 4" 3 8" 1 2" " " " Made to Order (Refer to page 128 for details.) Applicable Tubing: Inch size Release button (Red) Body (Black) Seal Port B Port B Guide Chuck Collet Port A Release button (Red) Stud Collet Seal Port B Port B Guide Chuck Port A O-ring Series KM Inch size One-touch Fittings Manifold 126