【DO!BOOK・ページリンク】
6-p0121-0128-km_en   5 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Series KM KM14 KM15 KM16 Applicable tubing O.D. (mm) Model oD1 4 6 KM14-04-06-01S-3 oD2 L1 L2 L3 P A Q1 Q2 M1 M2 Port B Min. port size Weight (g) 18 25 38 KM14-04-06-02S-3 10.4 12.8 4.5 KM14-04-06-03S-3 67.1 71 72.4 72.6 76 76.4 79.1 82.5 82.9 87 87.4 91.1 93.5 93.9 97.6 13 14 17 18 13 10.4 38.2 9.9 17 16 64 65.5 67.5 H (Width across flats) Connection thread R 1 8 1 4 3 8 4 8 KM14-04-08-01S-3 30 38 KM14-04-08-02S-3 10.4 15.2 6 KM14-04-08-03S-3 17 19 15.5 10.4 38.2 11.1 18.5 16 69.5 70.5 71 1 8 1 4 3 8 6 8 KM14-06-08-01S-3 31 39 KM14-06-08-02S-3 12.8 15.2 6 KM14-06-08-03S-3 17 20 15.5 12.8 45.4 11.1 18.5 17 76.5 77 78 1 8 1 4 3 8 6 10 KM14-06-10-02S-3 43 44 66 KM14-06-10-03S-3 12.8 18.5 7.5 KM14-06-10-04S-3 19 22 21 19 12.8 45.4 12.8 21 17 81.5 82 84 1 4 3 8 1 2 8 10 KM14-08-10-02S-3 47 70 KM14-08-10-03S-3 15.2 18.5 7.5 KM14-08-10-04S-3 19 22 22.5 19 15.2 52.6 12.8 21 18.5 88 89 90.5 1 4 3 8 1 2 Applicable tubing O.D. (mm) Applicable fitting size od Model oD1 3 x applicable tubing applicable tubing 2 x 4.5 mounting hole Applicable fitting size od 2 x 4.5 mounting hole Connection thread (With sealant) 3 x applicable tubing applicable tubing 6 8 8 10 10 6 8 8 10 10 4 6 8 KM15-04-06-3 10.4 oD2 12.8 L1 L2 L3 P 10.4 12.8 15.2 38.2 45.4 52.6 Q1 Q2 A MB 21 MA 16 17 18.5 Port B min. port size Weight (g) 12 24 25 37 41 4.5 6 6 7.5 7.5 KM15-04-08-3 15.2 KM15-06-08-3 12.8 15.2 KM15-06-10-3 18.5 KM15-08-10-3 15.2 18.5 78.5 85.5 92.5 98 105 18 19 20 21 22.5 13 15.5 15.5 19 19 9.9 11.1 11.1 12.8 12.8 61.5 67 74 77 17 18.5 18.5 21 85 Applicable tubing O.D. (mm) Model oD1 2 x applicable tubing 3 x applicable tubing 2 x 4.5 mounting hole 4 6 KM16-04-04-3 Port B Min. port size Weight (g) 18 16 3 4.5 4.5 15 16 16 17 16 17 17 KM16-04-06-3 6 4 4 6 KM16-06-06-3 12.8 oD2 12.8 L1 68 L2 20.9 L3 16 L4 11 P 14.5 Q1 50 Q2 M1 M2 10.5 1. Refer to pages 13 to 16 for “Fittings & Tubing Precautions” for the details of installation/ removal of One-touch fittings. 2. Connecting products with metal rods Products with metal rods cannot be connected to Series KQ2 One-touch fittings. If connected, the metal rod cannot be retained by the chuck of the One-touch fitting and products with metal rods may project during pressurization, causing serious personal injury or accident. When mounting tubes, resin plugs, reducers etc., do not press the release button. Also, do not press the release button unnecessarily before mounting them. This may cause those parts to come off. After attaching products with attached metal rods, to the One-touch fitting, do not use tubes, resin plugs, or reducers, etc. This may cause releasing. For details about One-touch fittings that can connect KM15 model, contact SMC. Caution Handling of One-touch Fittings Dimensions A 124