【DO!BOOK・ページリンク】
6-p0121-0128-km_en   4 / 9

BOOKをみる

10秒後にBOOKのページに移動します


2 x 4.5 mounting hole N x FA applicable tubing O.D. 2 x FB applicable tubing O.D. N x F applicable tubing O.D. 2 x 4.5 mounting hole applicable tubing applicable tubing 2 x 4.5 mounting hole 2 x T 3 x 2 x One-touch Fittings Manifold Series KM KM11 KM12 KM13 Applicable tubing O.D. (mm) Model N FA FB 8 10 12 4 6 8 KM11-04-08-6 6 L1 65 L2 10 10 11.5 L3 18 19.5 22.5 L4 29.5 31.5 35.5 L5 19.5 21.5 24 L6 27 31 34.5 P 10.6 13 15.5 Q1 Q2 12 13.5 14.7 MA 16 17 18.5 MB 18.5 21 22 Port B Min. port size 6 7.5 9 Weight (g) 19 26 29 39 41 57 KM11-04-08-10 10 86 KM11-06-10-6 6 76 KM11-06-10-10 10 102 KM11-08-12-6 6 85 KM11-08-12-10 10 116 40 61.5 47 73 55 86 Applicable tubing O.D. F (mm) Connection thread Rc T Model N 4 6 8 KM12-04-02-6 6 17 H (Width across flats) 17 19 Port B Min. port size 6 7.5 9 Weight (g) 65 72 81 91 97 112 KM12-04-02-10 10 KM12-06-02-6 6 KM12-06-02-10 10 KM12-08-03-6 6 KM12-08-03-10 10 L1 89 110 99 125 108 139 L2 10 10 11.5 L3 18 19.5 22.5 L4 29.5 31.5 35.5 L5 19.5 21.5 24 L6 29 31 34.5 P 10.6 13 15.5 Q1 Q2 M 16 17 18.5 12 13.5 14.7 40 47 55 61.5 73 86 1 4 1 4 3 8 Applicable tubing O.D. (mm) Model oD1 6 8 8 10 10 4 6 8 KM13-04-06-3 10.4 oD2 12.8 L1 L2 L3 P 10.4 12.8 15.2 38.2 45.4 52.6 Q1 Q2 M1 M2 16 17 18.5 Port B Min. port size Weight (g) 11 14 16 22 26 4.5 6 6 7.5 7.5 KM13-04-08-3 15.2 KM13-06-08-3 12.8 15.2 KM13-06-10-3 18.5 KM13-08-10-3 15.2 18.5 60 63.5 70.5 74.5 81.5 18 19 20 21 22.5 13 15.5 15.5 19 19 9.9 11.1 11.1 12.8 12.8 17 18.5 18.5 21 21 Dimensions 123 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T