【DO!BOOK・ページリンク】
6-p0121-0128-km_en   2 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Model Applicable Tubing Specifications Principal Parts Material KM11 KM12 KM15 KM14 KM16 KM13 Port B Port A size size No. of Port A Porting Port A Port B Model KM11 KM12 KM13 KM14 KM15 KM16 6, 10 6, 10 3 3 3 3 o4 o8 o10 o12 Rc Rc o6 o8 o10 o6, R o6, R o6, R o8, R o8, R o8, R o10, R o10, R o10, R o6 o8 o10 o4 o6 o6 o8 1 8 1 4 3 8 1 4 3 8 1 8 1 4 3 8 1 4 3 8 1 2 Tubing material Tubing O.D. FEP, PFA, Nylon, Soft nylon (1), Polyurethane o4, o6, o8, o10, o12 Model KM11 KM12 KM13 KM14 KM15 KM16 . JIS B 0203 (Taper thread for piping) . JIS B 0203 (Taper thread for piping) . . None Hexagon socket head blank plug with seal: 1 pc. None None None None Air/Water (2) .100 kPa to 1 MPa 3 MPa .5 to 60°C, Water: 0 to 40°C (No freezing) Note 2) The surge pressure must be under the maximum operating pressure. Model KM11 KM12 KM13 KM14 KM15 KM16 . C3604 . C3604 C3604・PBT . PBT Stainless steel 304 Stainless steel 304 POM NBR Note 1) Soft nylon tubing is not compatible with water. One-touch Fittings Manifold Series KM Made to Order (Refer to page 125 for details.) Compact piping possible. Manifold piping possible. Many varieties (40 types) are available. One-touch fittings give the most efficient operation. One-touch fitting One-touch fitting One-touch fitting One-touch fitting One-touch fitting One-touch fitting One-touch fitting Rc female thread One-touch fitting One-touch fitting R male thread One-touch fitting Rod One-touch fitting Fluid Operating pressure range Proof pressure Ambient and fluid temperature Thread Accessory Body Stud Chuck Guide Collet, Release button Seal, O-ring RoHS 121 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T