Connection thread Applicable tubing Applicable tubing Connection thread (With sealant) Applicable tubing Connection thread Connection thread (With sealant) Applicable tubing Male Connector: KSH (Standard) Male Elbow: KSL (Standard) M 1 8 1 8 5 32 5 16 1 4 1 4 3 8 1 4 3 8 KSH03-34S KSH03-32 KSH07-35S KSH09-34S KSH09-35S KSH11-35S KSH11-36S 10-32 UNF 8 D1 10.4 13.2 15.2 17.9 12.7 17.46 22.23 16 2.5 4 6 7 4.0 13.4 26.1 36.3 4.0 10.4 18.0 29.5 1 8 1 4 KSH07-34S 14.29 17 18.5 21 9 14 17 23 23 29 55 63 D2 12 14 17 22 L 36.5 37.6 38.6 42 43.1 46.5 53.5 53.9 33 34.5 35.5 36.5 40 41 48 48.5 Applicable tubing O.D. (inch) Connection thread UNF NPT Connection thread UNF NPT Model Model H (Width across flats) H (Width across flats) A . A . M Min. port size Min. port size Weight (g) Weight (g) 1 8 1 8 5 32 5 16 1 4 1 4 3 8 1 4 3 8 KSL03-34S KSL03-32 KSL07-35S KSL09-34S KSL09-35S KSL11-35S KSL11-36S 10-32 UNF 8 D1 10.4 13.2 15.2 17.9 12.7 17.46 22.23 16 2.5 4 6 7 3.5 8.6 21.6 30.5 3.5 8.6 14.9 25.0 1 8 1 4 KSL07-34S 14.29 17 18.5 Nylon Nylon Urethane Urethane Effective area (mm2) Effective area (mm2) 21 9 14 17 23 23 29 56 64 D2 12 14 17 22 L1 21 23.5 26 31.5 L2 20.5 21.1 22.1 25.5 25.6 29 33.5 33.9 22 23.5 25.5 26.5 30 31 37 38 . Reference dimensions after NPT thread installation. . Reference dimensions after NPT thread installation. Applicable tubing O.D. (inch) Series KS 120