【DO!BOOK・ページリンク】
6-p0118-0120-ks-in_en   2 / 4

BOOKをみる

10秒後にBOOKのページに移動します


Male connector Male elbow Applicable Tubing Specification Rotating Torque/Allowable Number of Rotations Principal Parts Material Low-torque rotation style rotary One-touch fittings Applicable to use for oscillating and rotating sections in robots. Applicable to non-copper type (With electroless nickel plated) Thread sealant is standard. Slide bearing Smooth operation and longer life from an oil containing slide bearing. Cassette (Red) The male connector is equipped with a “tube rotation prevention mechanism.” Rotary seal A special rotary seal minimizes friction while providing an excellent seal. Holder Standard nickel plated allows copper-free applications. Ball bearing A ball bearing ensures low torque rotation. Stud Standard nickel plated allows copper-free applications. Thread sealant is standard. Tubing material Tubing O.D. FEP, PFA, Nylon, Soft nylon, Polyurethane o 5 32 ", o1 4", o 5 16 ", o 3 8 " Fluid Air .100 kPa to 1 MPa 3 MPa .5 to 60°C (No freezing) ANSI/ASMEB1. 20. 1 (NPT thread) JIS B 0212 (UNF thread) Proof pressure Thread Ambient and fluid temperature Applicable tubing O.D. o " 0.006 8.3 o " o " o " 0.012 8.3 0.014 6.7 0.020 5 Rotating torque (N・m) (2) Allowable number of rotations (S-1) (3) 5 32 1 4 5 16 3 8 Body PBT Principal parts Series KS Stainless steel 304, C3604 (With electroless nickel plated), PBT Stainless steel 304 Polyacetal NBR Stud, Holder, Guide Chuck, Retainer Collet, Release button, Retaining ring O-ring, Packing NBR Oil-containing polyacetal Rotary seal Slide bearing Scraper . Ball bearing Bearing steel Gasket Stainless steel 304, NBR Inch size Rotary One-touch Fittings Standard Type Series KS Applicable Tubing: Inch Size Operating pressure range 1) Note 1) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage. Also, when using in a vacuum, grease may enter the inside due to the nature of its construction. Note 2) Rotating torque under pressure 0.5 MPa Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage. 118