Applicable tubing Connection thread Applicable tubing Connection thread (With sealant) Applicable tubing Connection thread Connection thread (With sealant) Applicable tubing Union Elbow: KSL (Standard) Male Elbow: KXL (High speed) Applicable tubing O.D. (mm) 4 6 KSL04-M5 KSL04-M6 KSL04-01S KSL06-M5 KSL06-M6 KSL06-01S KSL06-02S KSL08-01S KSL08-02S KSL08-03S KSL10-02S KSL10-03S KSL10-04S KSL12-03S KSL12-04S 8 10 12 M5 x 0.8 M6 x 1 1 8 M5 x 0.8 M6 x 1 1 8 1 4 1 4 3 8 1 4 3 8 1 2 3 8 1 2 1 8 Model H (width across flats) 8 12 8 14 17 22 24 D1 D2 12 14 17 22 24 M 16 2.5 2.5 3 4 6 7 8 17 18.5 21 22 L1 L2 21 23 26 31.5 34 10.4 12.8 15.2 18.5 20.9 20.5 21 21.1 21 21.5 22.1 25.5 25.6 29 29.9 33.5 33.9 37.1 35.4 38.6 22 24 30 31 32 37.5 38 39.5 40.5 42 23.5 23.5 25.5 26.5 Min. port size Effective area (mm2) Nylon 3.5 3.5 5.0 8.6 21.6 30.5 35.1 Urethane 3.5 3.5 5.0 8.6 14.9 25.0 35.1 Weight (g) 9 14 12 17 23 23 29 38 56 64 82 76 93 Applicable tubing O.D. (mm) 4 6 KXL04-M5 KXL04-M6 KXL04-01S KXL06-M5 KXL06-M6 KXL06-01S KXL06-02S KXL08-01S KXL08-02S KXL08-03S KXL10-02S KXL10-03S KXL10-04S KXL12-03S KXL12-04S 8 10 12 Connection thread RM Connection thread RM M5 x 0.8 M6 x 1 1 8 M5 x 0.8 M6 x 1 1 8 1 4 1 4 3 8 1 4 3 8 1 2 3 8 1 2 1 8 Model H (width across flats) 8 12 8 14 17 22 24 D1 D2 13 15.5 18 24.5 27.5 M 16 2.5 2.5 3 4 6 7 8 17 18.5 21 22 L1 L2 22 24 27 32 35 10.4 12.8 15.2 18.5 20.9 22.5 23 23.1 23.5 24 24.1 27.5 28.1 31.5 31.9 37.5 37.9 41.1 38.9 42.1 24 26 32 33 34 42 43 44 45 28 25 29 Min. port size Effective area (mm2) Nylon 3.5 3.5 5.0 8.6 21.6 30.5 35.1 Urethane 3.5 3.5 5.0 8.6 14.9 25.0 35.1 Weight (g) 11 16 15 20 26 28 34 43 69 77 95 89 106 A . A . . Reference dimensions after R thread installation. . Reference dimensions after R thread installation. Rotary One-touch Fitting Series KS/KX 117 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T A