【DO!BOOK・ページリンク】 6-p0093-0113-kqb2_en 7 / 22 10秒後にBOOKのページに移動します |
|
H oD M L1 A L2 H oD M L1 A L2 H M L1 L1 M A L2 oD H M L1 M L1 oD A L2 Applicable tubing Connection thread Applicable tubing Connection thread (with sealant) 2 x Applicable tubing Connection thread 2 x Applicable tubing Connection thread (with sealant) Dimensions Male Elbow: KQB2L Applicable tubing O.D. (mm) Connection thread R, M o3.2 o4 o6 o8 o10 o12 o16 KQB2L23-M5 KQB2L23-01S KQB2L23-02S KQB2L04-M5 KQB2L04-01S KQB2L04-02S KQB2L06-M5 KQB2L06-01S KQB2L06-02S KQB2L06-03S KQB2L08-01S KQB2L08-02S KQB2L08-03S KQB2L10-01S KQB2L10-02S KQB2L10-03S KQB2L10-04S KQB2L12-02S KQB2L12-03S KQB2L12-04S KQB2L16-03S KQB2L16-04S M5 x 0.8 1/8 1/4 M5 x 0.8 1/8 1/4 M5 x 0.8 1/8 1/4 3/8 1/8 1/4 3/8 1/8 1/4 3/8 1/2 1/4 3/8 1/2 3/8 1/2 Model 6.5 8 16.6 7 8.6 17.5 9 10.2 19.1 31.2 14.8 20.8 32.8 20.4 23.7 34.5 62.6 27.4 34.3 60.8 47 62.6 M Weight (g) 2.6 3 3.5 4.2 3.5 11.4 21.6 21.6 35.2 50.2 71 100 12 12.6 13.6 16.1 17 18.6 20.8 H (Width across flat) 8 10 14 8 10 14 8 10 14 17 12 14 17 12 14 17 22 14 17 22 19 22 Note 1) oD 8.3 9.1 11.4 13.7 16.6 18.7 24.6 L1 13.1 13.6 13.7 14.4 14.7 15.9 18.6 19.1 20 21 22.6 23.6 26.3 27.3 L2 14.8 14.9 18.7 15.2 15.3 19.1 16.3 16.4 20.2 21.6 18.3 21.5 22.9 19.7 22.9 24.3 28.5 24 25.3 29.5 28 31.8 A. 16 15.9 18.1 16.8 16.7 18.9 19 21.2 22.2 22 23.6 24.6 24.9 26.5 27.5 30.4 28.6 29.5 32.4 34.5 37 Note 2) Effective area (mm2) (M5) (R) . Reference dimensions after installation of R thread Note 1) oD is maximum diameter. Note 2) Value of FEP tubing. Value of nylon tubing for o16 only. Male Branch Tee: KQB2T Applicable tubing O.D. (mm) Connection thread R, M o3.2 o4 o6 o8 o10 o12 o16 KQB2T23-M5 KQB2T23-01S KQB2T23-02S KQB2T04-M5 KQB2T04-01S KQB2T04-02S KQB2T06-M5 KQB2T06-01S KQB2T06-02S KQB2T06-03S KQB2T08-01S KQB2T08-02S KQB2T08-03S KQB2T10-01S KQB2T10-02S KQB2T10-03S KQB2T10-04S KQB2T12-02S KQB2T12-03S KQB2T12-04S KQB2T16-03S KQB2T16-04S M5 x 0.8 1/8 1/4 M5 x 0.8 1/8 1/4 M5 x 0.8 1/8 1/4 3/8 1/8 1/4 3/8 1/8 1/4 3/8 1/2 1/4 3/8 1/2 3/8 1/2 Model 8.2 9.6 18.4 9.1 10.6 19.4 12.1 13.6 22.5 35 20 26.1 38 28.6 31.5 42.4 70.4 38.1 39.7 70.8 64.4 79 M Weight (g) 3.2 3.4 4.5 6 4.5 13.9 26.3 40.8 57.2 71 100 12 12.6 13.6 16.1 17 18.6 20.8 H (Width across flat) 8 10 14 8 10 14 8 10 14 17 12 14 17 12 14 17 22 14 17 22 19 22 Note 1) oD 8.3 9.1 11.4 13.7 16.6 18.7 24.6 L1 13.1 13.6 13.7 14.4 14.7 15.9 18.6 19.1 20 21 22.6 23.6 26.3 27.3 L2 14.8 14.9 18.7 15.2 15.3 19.1 16.3 16.4 20.2 21.6 18.3 21.5 22.9 19.7 22.9 24.3 28.5 24 25.3 29.5 28 31.8 A. 16 15.9 18.1 16.8 16.7 18.9 19 21.2 22.2 22 23.6 24.6 24.9 26.5 27.5 30.4 28.6 29.5 32.4 34.5 37 Note 2) Effective area (mm2) (M5) (R) . Reference dimensions after installation of R thread Note 1) oD is maximum diameter. Note 2) Value of FEP tubing. Value of nylon tubing for o16 only. Series KQB2 Applicable Tubing: Metric Size, Connection Thread: M, R, Rc 98 |