【DO!BOOK・ページリンク】
6-p0093-0113-kqb2_en   14 / 22

BOOKをみる

10秒後にBOOKのページに移動します


H oD M L1 A L2 H A oD M L2 L1 H oD M M L1 L1 A L2 H oD M M L1 L1 A L2 A oD oO oN A oD M Q L M Q L Applicable tubing Applicable tubing 2 x Applicable tubing 2 x Applicable tubing 2 x Applicable tubing Connection thread (with sealant) Connection thread Connection thread Connection thread (with sealant) Dimensions Male Elbow: KQB2L Applicable tubing O.D. (inch) Connection thread UNF, NPT o1/8" o5/32" o1/4" o5/16" o3/8" o1/2" KQB2L01-32 KQB2L01-N01S KQB2L01-N02S KQB2L03-32 KQB2L03-N01S KQB2L03-N02S KQB2L07-32 KQB2L07-N01S KQB2L07-N02S KQB2L07-N03S KQB2L09-N01S KQB2L09-N02S KQB2L09-N03S KQB2L11-N01S KQB2L11-N02S KQB2L11-N03S KQB2L11-N04S KQB2L13-N02S KQB2L13-N03S KQB2L13-N04S 10-32UNF 1/8 1/4 10-32UNF 1/8 1/4 10-32UNF 1/8 1/4 3/8 1/8 1/4 3/8 1/8 1/4 3/8 1/2 1/4 3/8 1/2 Model 6.5 8.8 17.7 7 9.7 18.5 9.1 11.4 20.3 33.7 15.8 21.9 35 20.5 23.9 35.8 63.1 30.1 37.9 63.8 M Weight (g) 2.6 3 3.5 4.2 3.5 11.4 21.6 21.6 35.2 50.2 12 12.6 13.5 16.1 16.6 18.5 H (Width across flat) 8 11.11 14.29 8 11.11 14.29 8 11.11 14.29 17.46 12.7 14.29 17.46 12.7 14.29 17.46 22.23 14.29 17.46 22.23 Note 1) oD 8.3 9.1 11.7 13.7 16 19.6 L1 13.1 13.6 13.7 14.4 14.7 15.9 18.6 19.1 20 21 22.7 23.7 L2 14.8 14.9 18.7 15.2 15.3 19.1 16.5 16.6 20.4 22.2 18.3 21.5 23.3 19.4 22.6 24.4 28.2 24.4 26.1 29.9 A. 16 15.8 18.4 16.8 16.6 19.2 19.3 19.2 21.8 23.3 21.9 23.9 25.4 24.2 26.2 27.7 29.8 29.8 31.2 33.3 Note 2) Effective area (mm2) . Reference dimensions after installation of NPT thread Note 1) oD is maximum diameter. Note 2) Value of FEP tubing. Male Branch Tee: KQB2T Applicable tubing O.D. (inch) Connection thread UNF, NPT o1/8" o5/32" o1/4" o5/16" o3/8" o1/2" KQB2T01-32 KQB2T01-N01S KQB2T01-N02S KQB2T03-32 KQB2T03-N01S KQB2T03-N02S KQB2T07-32 KQB2T07-N01S KQB2T07-N02S KQB2T07-N03S KQB2T09-N01S KQB2T09-N02S KQB2T09-N03S KQB2T11-N01S KQB2T11-N02S KQB2T11-N03S KQB2T11-N04S KQB2T13-N02S KQB2T13-N03S KQB2T13-N04S 10-32UNF 1/8 1/4 10-32UNF 1/8 1/4 10-32UNF 1/8 1/4 3/8 1/8 1/4 3/8 1/8 1/4 3/8 1/2 1/4 3/8 1/2 Model 8.2 10.6 19.5 9.1 11.6 20.5 12.3 14.9 23.8 37.1 21.2 27.1 40.3 28.1 31.1 43.1 70.4 41.8 49 74.9 M Weight (g) 3.2 3.4 4.5 6 4.5 13.9 26.3 40.8 57.2 12 12.6 13.5 16.1 16.6 18.5 H (Width across flat) 8 11.11 14.29 8 11.11 14.29 8 11.11 14.29 17.46 12.7 14.29 17.46 12.7 14.29 17.46 22.23 14.29 17.46 22.23 Note 1) oD 8.3 9.1 11.7 13.7 16 19.6 L1 13.1 13.6 13.7 14.4 14.7 15.9 18.6 19.1 20 21 22.7 23.7 L2 14.8 14.9 18.7 15.2 15.3 19.1 16.5 16.6 20.4 22.2 18.3 21.5 23.3 19.4 22.6 24.4 28.2 24.4 26.1 29.9 A. 16 15.8 18.4 16.8 16.6 19.2 19.3 19.2 21.8 23.3 21.9 23.9 25.4 24.2 26.2 27.7 29.8 29.8 31.2 33.3 Note 2) Effective area (mm2) . Reference dimensions after installation of NPT thread Note 1) oD is maximum diameter. Note 2) Value of FEP tubing. Union Elbow: KQB2L Applicable tubing O.D. (inch) o1/8" o5/32" o1/4" o5/16" o3/8" o1/2" KQB2L01-00 KQB2L03-00 KQB2L07-00 KQB2L09-00 KQB2L11-00 KQB2L13-00 Model 6.3 7.4 11.5 20.2 28.2 41.7 M Weight (g) 3 4.2 11.4 21.6 35.2 50.2 12 12.6 13.5 16.1 16.6 18.5 oN 3.2 3.2 3.2 4.2 4.2 4.2 oO 5.6 5.6 5.6 8 8 8 Note 1) oD 8.3 9.1 11.7 13.7 16 19.6 L 13.6 14.6 16.7 20.1 21.4 24.9 A 19.3 20.5 23.2 29.1 31.1 35.3 Note 2) Effective area (mm2) Note 1) oD is maximum diameter. Note 2) Value of FEP tubing. Q 2.9 3.1 3.7 5 5.7 6.4 (10-32UNF) (NPT) (10-32UNF) (NPT) Metal One-touch Fittings Series KQB2 Applicable Tubing: Inch Size, Connection Thread: UNF, NPT 105 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T