【DO!BOOK・ページリンク】
6-p0093-0113-kqb2_en   12 / 22

BOOKをみる

10秒後にBOOKのページに移動します


q u t r e w y t o i r e w q Series KQB2 RoHS Applicable Tubing Tubing material Tubing O.D. FEP, PFA, Nylon, Soft nylon Note 1), Polyurethane, Polyolefin o1/8", o5/32", o1/4", o5/16", o3/8", o1/2" Tubing FEP tubing/Series TH Super PFA tubing/Series TL Temperature 80°C or more 120°C or more Specifications Construction Fluid Operating pressure range Note 2) Proof pressure Ambient and fluid temperature Note 4) Lubricant Seal on the threads Air, Water .100 kPa to 1 MPa Note 3) 3.0 MPa .5 to 150°C (No freezing) Note 3) Grease-free specification With sealant . Temperature Condition of Mounting the Inner Sleeve No. 1 2 3 4 5 6 7 8 9 Description Release button Guide 1 Guide 2 Chuck Seal Male connector body Male elbow body O-ring Stud Stainless steel 304 Stainless steel 304 Stainless steel 304 Stainless steel 304 Special FKM (Fluoro coated) C3604 (Electroless nickel plated) Stainless steel 316 Special FKM (Fluoro coated) C3604 (Electroless nickel plated) Material Note 1) For soft nylon tubing, water cannot be used. Note 2) Avoid using in a vacuum holding application such as a leak tester, since there is leakage. Note 3) Check the operating pressure range and operating temperature range of the tubing. Note 4) It is recommended that you use the inner sleeve in the following conditions (Except o1/8"): . When using in an environment where the fluid temperature changes drastically. . When using at a high temperature. Male connector Male elbow Component Parts Metal One-touch Fittings Applicable Tubing: Inch Size, Connection Thread: UNF, NPT Description Tubing O.D. Gasket Bulkhead nut Part no. Material M-5G3 KQB201-P01 KQB207-P01 KQB209-P01 KQB211-P01 KQB213-P01 o1/8" o5/32" o1/4" o5/16" o3/8" o1/2" Stainless steel 316, Special FKM C3604 (Electroless nickel plated) Spare Parts . Tubing O.D. o5/32" o1/4" o5/16" o3/8" o1/2" Tubing material TH/TIH (FEP) Applicable inner sleeve TH0402 TH0425 . TIHB07 TIHA07 TH0806 TIHB11 TIHA11 TIH13 TL/TIL (Super PFA) . . TL0403 TIL07 . TL0806 TIL11 . TIL13 Part no. TJ-0402 TJ-0425 TJ-0403 TJ-0604 TJ-0746 TJ-0806 TJ-1065 TJ-1107 TJ-1395 Length 18 18 18 19 19 20.5 23 23 24 Cross Reference Table of the Inner Sleeve . C2700 + Electroless nickel plated is used for the TJ series. 103 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T