【DO!BOOK・ページリンク】
6-p0093-0113-kqb2_en   10 / 22

BOOKをみる

10秒後にBOOKのページに移動します


H M L1 A L2 oD H oD M L1 A L2 T H2 H1 L2 M L1 Applicable tubing Connection thread (with sealant) Applicable tubing Connection thread Applicable tubing Connection thread Mounting plate thickness 7 mm or smaller Extended Male Elbow: KQB2W Applicable tubing O.D. (mm) Connection thread R, M o3.2 o4 o6 o8 o10 o12 o16 KQB2W23-M5 KQB2W23-01S KQB2W23-02S KQB2W04-M5 KQB2W04-01S KQB2W04-02S KQB2W06-M5 KQB2W06-01S KQB2W06-02S KQB2W06-03S KQB2W08-01S KQB2W08-02S KQB2W08-03S KQB2W10-02S KQB2W10-03S KQB2W10-04S KQB2W12-02S KQB2W12-03S KQB2W12-04S KQB2W16-03S KQB2W16-04S M5 x 0.8 1/8 1/4 M5 x 0.8 1/8 1/4 M5 x 0.8 1/8 1/4 3/8 1/8 1/4 3/8 1/4 3/8 1/2 1/4 3/8 1/2 3/8 1/2 Model 13.5 15.3 34.7 14.1 16.2 35.6 16 17.8 37.2 60.3 28.9 39.2 63.7 42.1 64.5 123 46 58.2 118 89.6 116 M Weight (g) 2.8 3 4 3 10.9 20.5 33.5 47.7 71 100 12 12.6 13.6 16.1 17 18.6 20.8 H (Width across flat) 8 10 14 8 10 14 8 10 14 17 12 14 17 14 17 22 14 17 22 19 22 Note 1) oD 8.3 9.1 11.4 13.7 16.6 18.7 24.6 L1 13.1 13.6 13.7 14.4 14.7 15.9 18.6 19.1 21 22.6 23.6 26.3 27.3 L2 31.2 31.3 35.1 31.6 31.7 35.5 32.7 32.8 36.6 38 37 40.2 41.6 46.6 45.9 50.1 47.7 49 53.2 57.6 61.4 A. 32.4 32.3 34.5 33.2 33.1 35.3 35.4 37.6 38.6 40.7 42.3 43.3 50.2 49.1 52 52.3 53.2 56.1 64.1 66.6 Note 2) Effective area (mm2) (M5) (R) Bulkhead Connector: KQB2E Applicable tubing O.D. (mm) Connection thread Rc o3.2 o4 o6 o8 o10 o12 o16 KQB2E23-02 KQB2E04-01 KQB2E04-02 KQB2E06-01 KQB2E06-02 KQB2E06-03 KQB2E08-01 KQB2E08-02 KQB2E08-03 KQB2E10-02 KQB2E10-03 KQB2E12-03 KQB2E12-04 KQB2E16-03 KQB2E16-04 1/4 1/8 1/4 1/8 1/4 3/8 1/8 1/4 3/8 1/4 3/8 3/8 1/2 3/8 1/2 Model 27.5 16.9 27.1 25 33.2 34.8 28.7 34.2 35.9 44 40.2 52 62.5 111 118.2 M Weight (g) 3.4 5.6 13.1 26.1 41.5 58.3 96 113 12 12.6 13.6 16.1 17 18.6 20.8 Mounting hole 11 11 15 16 19 21 28 T (M) M10 x 1 M10 x 1 M14 x 1 M15 x 1 M18 x 1 M20 x 1 M27 x 1 17 14 17 17 19 17 19 19 21 24 29 12 12 17 19 21 24 30 L1 31 25.8 30.9 24.2 31.6 33 26.3 32.4 34 31.6 33.6 34 39.6 35.3 40.6 L2 14.8 9.7 14.8 6.1 13.5 14.9 6.9 13 14.6 11.6 13.6 12.8 18.4 11.2 16.5 Note) Effective area (mm2) Note) Value of FEP tubing. Value of nylon tubing for o16 only. H1 H2 Width across flat . Reference dimensions after installation of R thread Note 1) oD is maximum diameter. Note 2) Value of FEP tubing. Value of nylon tubing for o16 only. Dimensions Metal One-touch Fittings Series KQB2 Applicable Tubing: Metric Size, Connection Thread: M, R, Rc 101 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T