【DO!BOOK・ページリンク】
5-p0114-0117-id_en   2 / 5

BOOKをみる

10秒後にBOOKのページに移動します


Port size 02 04 06 Symbol Size Applicable standard size 1 4 1 2 3 4 20 30 40 60 How to Order Model Heatless ID series is best when dry air with a low dew point is needed. Supply dry air with a low dew point below .30°C. Compact and lightweight without heater and electric control board. Possible to check the outlet dew point with the indicator. (Self-regenerative style allows for easy maintenance.) Symbol ID400 ID200 Model 80 155 330 780 20 37 85 195 100 192 415 975 7 8.5 18.5 25 ID20ュ ID30ュ ID40ュ ID60ュ Note) Inlet air pressure: In the case of 0.7 MPa 1 4 1 2 1 2 3 4 ID 20 0 02 0 1 Symbol Description 5 6 Semi-standard (option) Symbol Nil B Z Description . Bracket Adsorbent for low dew point Basic size 20 30 40 60 Power supply voltage Symbol Nil Type Rc Thread type F G N NPT Heatless Air Dryer Series ID Recycled air flow rate Note) (L/min (ANR) Outlet air flow rate (L/min (ANR) Inlet air flow rate (L/min (ANR) Port size (Nominal size B) Weight (kg) Specifications Model Compressed air 5 to 50 2 to 50 Refer to How to Order. 30 W Indoor 0.3 to 1.0 0.3 to 0.9 ID20ュ ID30ュ ID40ュ ID60ュ Note) Inlet air pressure: 0.7 MPa, Inlet air temperature: 35°C, Outlet air dew point (atmospheric pressure): .30°C Fluid Operating pressure (MPa) Inlet air temperature (°C) Ambient temperature (°C) Power supply voltage Power consumption Installation features Accessory (Option)/Replacement Parts Applicable model ID20ュ ID30ュ ID40ュ ID60ュ 6604113 6604113 660651 660651 ID-200S ID-300S ID-400S ID-600S ID-200Z ID-300Z ID-400Z ID-600Z ID-DPM8 Note) Adsorbent and adsorption tube filter for one air dryer (two adsorption tubes), set of O-rings Bracket Adsorbent set Note) Adsorbent set (for low dew point) Note) Indicator set Semi-standard (Option Z) Specifications Outlet air atmospheric pressure dew point Model ID20ュ ID30ュ ID40ュ ID60ュ .50°C Note) Note) When the refrigerated air dryer is installed on the inlet side. (Inlet air pressure: 0.7 MPa, Inlet air temperature: 20°C) Single phase 100 VAC (50 Hz) 100 to 110 VAC (60 Hz) Single phase 110 VAC (50 Hz) Single phase 200 VAC (50 Hz) 200 to 220 VAC (60 Hz) Single phase 220 VAC (50 Hz) 114