【DO!BOOK・ページリンク】
5-p0069-0085-idfae_en   3 / 18

BOOKをみる

10秒後にBOOKのページに移動します


2. Large size Series IDFAュF P. 78 to 80 Page Model Rated inlet condition Outlet air pressure dew point Air flow capacity (m3/h [ANR]) IDFA100F-38 IDFA125F-38 IDFA150F-38 IDFA100F-40 IDFA125F-40 IDFA150F-40 960 1210 1500 860 1100 1340 Port size R2 R2 1/2 DIN frange 80 R2 R2 1/2 DIN frange 80 40°C 0.7 MPa 35°C 0.7 MPa 10°C 3°C INDEX P. 83 Description Page Dust-protecting filter set Foundation bolt set P. 72 to 74 P. 75 to 77 Model Refrigerant Page 3°C Air flow capacity (m3/h [ANR]) 12 24 36 65 80 120 182 273 390 660 7°C Outlet air pressure dew point Rated inlet condition 35°C 0.7 MPa 15 31 46 83 101 152 231 347 432 720 10°C 17 34 50 91 112 168 254 382 510 822 Rc 3/8 Rc 1/2 Rc 3/4 Rc 1 R 1 R 11/2 R 2 Port size R134a (HFC) R407C (HFC) IDFA3E IDFA4E IDFA6E IDFA8E IDFA11E IDFA15E IDFA22E IDFA37E IDFA55E IDFA75E 1. Standard Products Series IDFAュE 3. Options P. 81 P. 82 Specifications Page Cool compressed air output Anti-corrosive treatment For medium air pressure (Up to 1.6 MPa) (Auto drain bowl type: Metal bowl with level gauge) With heavy duty auto drain (For medium air pressure) With circuit breaker With terminal block for power supply, run & alarm signal and remote operation Timer type solenoid valve with auto drain (Applicable to medium air pressure) Applicable model Suffix (Option symbol) IDFA3E to 11E IDFAュE-23-A IDFA3E to 75E IDFAュE-23-C IDFA6E to 37E IDFAュE-23-K IDFA4E to 75E IDFAュE-23-L IDFA4E to 75E IDFAュE-23-R IDFA4E to 75E IDFAュE-23-T IDFA4E to 75E IDFAュE-23-V 4. Optional Accessories 70