【DO!BOOK・ページリンク】
5-p0069-0085-idfae_en   16 / 18

BOOKをみる

10秒後にBOOKのページに移動します


A B Optional Accessories Features Applicable dryer IDFA3E to 75E IDFA4E to 75E IDFA100F to 150F Prevents a decline in the performance of the air dryer, even in a dusty atmosphere. Specifications Max. ambient temperature 40°C Stainless steel Dust-protecting filter set Foundation bolt set Bolts for fixing the air dryer to the foundations. Easy to secure by striking its axle. Dust-protecting Filter Set/Dimensions How to Order Applicable dryer Symbol 500 501 Applicable dryer IDFA4E to 75E IDFA100F to 150F IDF AB Foundation bolt set IDF FL 209 500 Dust-protecting filter set Applicable dryer Symbol 209 202 203 204 205 206 207 208 213 214 Applicable dryer IDFA3E IDFA4E IDFA6E IDFA8E IDFA11E IDFA15E IDFA22E IDFA37E IDFA55E IDFA75E Part no. Applicable dryer A B Weight (g) IDFA3E IDFA4E IDFA6E IDFA8E IDFA11E IDFA15E IDFA22E IDFA37E IDFA55E IDFA75E 220 310 375 340 375 440 420 550 720 610 240 195 265 370 315 365 400 560 35 45 55 70 75 120 100 140 175 190 IDF-FL209 IDF-FL202 IDF-FL203 IDF-FL204 IDF-FL205 IDF-FL206 IDF-FL207 IDF-FL208 IDF-FL213 IDF-FL214 Dimensions (mm) (IDF-FL209) (IDF-FL202 to 208, 213, 214) (20) (10) (20) Foundation Bolt Set/Dimensions Part no. IDF-AB500 IDF-AB501 Applicable dryer Nominal thread size Material M10 Stainless steel 4 Pcs. of 1 set (mm) IDFA4E to 75E IDFA100F to 150F Dimensions 50 (mm) Mounting hole diameter: o10.5 Series IDFAュE/F 83 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD