【DO!BOOK・ページリンク】
5-p0069-0085-idfae_en   14 / 18

BOOKをみる

10秒後にBOOKのページに移動します


A Moderate pressure specification The maximum operating pressure is 1.6 MPa. The internal drain piping material is changed from nylon to metal. Specifications 1. Maximum operating pressure: 1.6 MPa 2. Dimensions ・・・ same as standard products K Option symbol IDFA100F to 150F Series IDFAュE/F Options 1 Cool compressed air output Option symbol There is no heating of cooled, dehumidified air as it leaves the air dryer. The air flow capacity with this option is smaller than that of the standard dryer. (The external dimensions are identical with the standard product.) Note) Perform thermal insulation treatment for piping and equipment installed after the dryer to prevent the formation of condensation. Conditions: Inlet air pressure: 0.7 MPa, Inlet air temperature: 35°C , Outlet air temperature: 10°C Ambient temperature: 25°C Anti-corrosive treatment Option symbol This minimizes the corrosion of the copper and copper alloy parts when the air dryer is used in an atmosphere containing hydrogen sulfide or sulfurous acid gas. (Corrosion cannot be completely prevented.) Special epoxy coating: Copper tube and copper alloy parts. The coating is not applied on the heat exchanger or around electrical parts, where operation may be affected by the coating. . Corrosion is not covered under warranty. C A IDFA3E to 11E IDFA all models Moderate pressure specification Auto drain bowl type: Metal bowl with level gauge Option symbol The auto drain is changed from the standard one to one with a moderate pressure specification. A metal bowl with a level gauge which can confirm the water level is used for the auto drain. Specifications 1. Maximum operating pressure: 1.6 MPa 2. Dimensions ・・・ same as standard products K IDFA6E to 37E With heavy duty auto drain (Applicable to moderate air pressure) Option symbol The float type auto drain used in the standard air dryer is replaced with a heavy duty auto drain (ADH4000-04) which enables the drainage to discharge more efficiently. L IDFA4E to 75E IDFA4E to 15E Air flow capacity m3/h (ANR) Model IDFA3E 8 IDFA4E 23 IDFA6E 29 IDFA8E 32 IDFA11E 39 Model 55 67 139 47 IDFA4E IDFA6E IDFA8E, 11E IDFA15E A (mm) Air Flow Capacity Dimensions Replacement Parts Model IDFA6E to 15E Auto drain assembly part no. Note The AD48-8-X2110 auto drain, insulator, and One-touch fitting are included. IDF-S0086 IDFA22E, 37E AD48-8-X2110 Single auto drain unit Note 1) The heavy duty auto drain and the ball valve are both enclosed in the same shipping package as the main body of the air dryer. Customers are required to mount the parts to the air dryer. (Except IDFA22E to 75E) Note 2) Customers will need to supply the fitting and tubing for the drain piping. (Except IDFA22E to 75E) IDFA22E to 75E Model Approx. 100 Approx. 120 IDFA22E, 37E IDFA55E, 75E A Dimensions (mm) Housing (You don’t need to purchase a new housing.) Replacement Parts: Heavy Duty Auto Drain Model ADH4000-04 (Heavy duty auto drain) ADH-E400 (Replacement kit for exhaust mechanism) IDFA4E to 15E IDFA22E to 75E Replacement part no. Configuration (Description) Heavy duty auto drain Replacement kit for exhaust mechanism Drain outlet (207) (157) Ball valve Heavy duty Rc 1/2 auto drain Ball valve (O.D. o10) Drain tube: Length approx. 0.95 m Heavy duty auto drain (A) For “How to Order” optional models, refer to pages 72, 75 and 78. 81 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD